NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring

Cat® O-Ring Seal for transmission planetary forms a reliable barrier that prevents transmission fluid leaks

Brand: Cat

Product Images
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring
6V-5759: 3.53 x 10.69mm 75A FKM O-Ring

Cat® O-Ring Seal for transmission planetary forms a reliable barrier that prevents transmission fluid leaks

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 10.69
Inside Diameter (in): 0.421
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Dash Size: 205
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 10.69
View More
Compatible Models
Compatible Models
Truck Engine
C15
Load Haul Dump
R1300GR2900 XER1700 XER1300R1700
Load, Haul, Dump
R1700K
Winch
51853
Motor Grader
18M312M14M312M 312M 2161418120M160M140M 3 AWD12M 3 AWD140M 3140M 2120M 216M16M314M-3160140M160M 2160M 314L15014M160M 3 AWD14016GC
Backhoe
931D3
Track Skidder
527D4HTSK IID5HTSK II517D4HTSK III
Track-Type Tractor
D7GD3C IID3BD3CD4C IID4BD4CD5C
Wheel Skidder
525518515545508
Mining Excavator
52305130B
Excavator
235235B
Petroleum Package
CX35-C18I
Rotary Mixer
RM800
Reclaimer Mixer
RM800
Track Loader
931C II935C935B931B931C935C II
Wheel Dozer
834G834H
Cold Planer
PM820PM825PM822
Grapple
120C518125C
Wheel Loader
980 XE962M Z962982XE918F966972H972M972972L950M Z972 XE966 XE986966XE980982988GC962H986H950H962L986K950M950L962M972M XE966M XE980XE988G988H992G980L972XE980M966H966L966M982 XE982M
Road Reclaimer
RM800
Articulated Truck
725730
Ripper
3
Boom
120C
Industrial Engine
C18
Truck
797797F797B
Gas Engine
G3412G3408BG3406
Bulldozer
D5C PATLGP3S5A PAT3PD5C PAT
View More
Truck Engine
C15
Warranty Information
Return Policy
Parts diagram for 6V-5759
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-57596V-5759
118-5068118-5068
214-7568214-7568
View All Parts
Frequently bought together
6V-5759
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
118-5068
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
197-8418
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
197-8419
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-5759
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-5759

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-5759

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 10.69
Inside Diameter (in): 0.421
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Dash Size: 205
View More
Compatible Models for part number 6V-5759

TRUCK ENGINE

C15

LOAD HAUL DUMP

R1300G R2900 XE R1700 XE R1300 R1700

LOAD, HAUL, DUMP

R1700K

WINCH

518 53

MOTOR GRADER

18M3 12M 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140 16GC

BACKHOE

931 D3

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D7G D3C II D3B D3C D4C II D4B D4C D5C

WHEEL SKIDDER

525 518 515 545 508

MINING EXCAVATOR

5230 5130B

EXCAVATOR

235 235B

PETROLEUM PACKAGE

CX35-C18I

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

WHEEL DOZER

834G 834H

COLD PLANER

PM820 PM825 PM822

GRAPPLE

120C 518 125C

WHEEL LOADER

980 XE 962M Z 962 982XE 918F 966 972H 972M 972 972L 950M Z 972 XE 966 XE 986 966XE 980 982 988GC 962H 986H 950H 962L 986K 950M 950L 962M 972M XE 966M XE 980XE 988G 988H 992G 980L 972XE 980M 966H 966L 966M 982 XE 982M

ROAD RECLAIMER

RM800

ARTICULATED TRUCK

725 730

RIPPER

3

BOOM

120C

INDUSTRIAL ENGINE

C18

TRUCK

797 797F 797B

GAS ENGINE

G3412 G3408B G3406

BULLDOZER

D5C PATLGP 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert