NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components6V-7190: Cabin Door Lock Lever
Home
CabsOther Cab Components
6V-7190: Cabin Door Lock Lever
6V-7190: Cabin Door Lock Lever

Cat® Plastic Cabin Door Lock Lever used in Operator Station

Brand: Cat

Product Images
6V-7190: Cabin Door Lock Lever
6V-7190: Cabin Door Lock Lever
6V-7190: Cabin Door Lock Lever
6V-7190: Cabin Door Lock Lever
6V-7190: Cabin Door Lock Lever

Cat® Plastic Cabin Door Lock Lever used in Operator Station

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lever used with simple mechanical latching devices for doors, covers, and access hoods on Cat heavy duty equipment.

Attributes:
• Nylon lever
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lever used with simple mechanical latching devices for doors, covers, and access hoods on Cat heavy duty equipment.

Attributes:
• Nylon lever
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Nylon,Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Length (mm): 41
Width (mm): 20
Thickness (mm): 20
Length (in): 1.61
Width (in): 0.79
Thickness (in): 0.79
Thread Size (in): 8-32
Units of MeasureUSMetric
Material: Nylon,Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Length (mm): 41
Width (mm): 20
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD7RD6H XRD6T XWD6T LGPD7HD6R IIID5H XLD6T XLD10ND8RD4HD8LD10RD8ND6H IID11ND6R STDD10D7R LGPD9TD9RD8R IID11RD5HD9LD9ND7R IID6R XLD9 GCD4H IIID6RD6TD6R IID7R XRD6GD6HD4H XL
Ripper
1110765498
Water Fording Tractor
D7R II
Bulldozer
4S4P8S8U10C5A9U5P5S9SU7SU6A6S11U7A10S7S7U6SU10U11SU8SU4A7S LGP8A
Winch
59N59L54H58L57H5756555456H
Track Skidder
527D4HTSK IID5HTSK IID4HTSK III517
View More
Track-Type Tractor
D6H XLD7RD6H XRD6T XWD6T LGPD7HD6R IIID5H XLD6T XLD10ND8RD4HD8LD10RD8ND6H IID11ND6R STDD10D7R LGPD9TD9RD8R IID11RD5HD9LD9ND7R IID6R XLD9 GCD4H IIID6RD6TD6R IID7R XRD6GD6HD4H XL
Warranty Information
Return Policy
Parts diagram for 6V-7190
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7190
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7190

Description:
Lever used with simple mechanical latching devices for doors, covers, and access hoods on Cat heavy duty equipment.

Attributes:
• Nylon lever
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7190

Units of Measure

USMetric
Material: Nylon,Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Length (mm): 41
Width (mm): 20
Thickness (mm): 20
Length (in): 1.61
Width (in): 0.79
Thickness (in): 0.79
Thread Size (in): 8-32
View More
Compatible Models for part number 6V-7190

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D5H XL D6T XL D10N D8R D4H D8L D10R D8N D6H II D11N D6R STD D10 D7R LGP D9T D9R D8R II D11R D5H D9L D9N D7R II D6R XL D9 GC D4H III D6R D6T D6R II D7R XR D6G D6H D4H XL

RIPPER

11 10 7 6 5 4 9 8

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 4P 8S 8U 10C 5A 9U 5P 5S 9SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 8SU 4A 7S LGP 8A

WINCH

59N 59L 54H 58L 57H 57 56 55 54 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert