Description: A Shutoff Valve is an inline component that enables limiting or stopping of flow from one side of the valve to the other.
Attributes: Cat® Shutoff Valves are engineered into the overall design of systems they are installed in.
Recommended Application: Cat Shutoff Valves are used in various applications where there is a need to limit or stop flow in a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Shutoff Valve is an inline component that enables limiting or stopping of flow from one side of the valve to the other.
Attributes: Cat® Shutoff Valves are engineered into the overall design of systems they are installed in.
Recommended Application: Cat Shutoff Valves are used in various applications where there is a need to limit or stop flow in a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Shutoff Valve is an inline component that enables limiting or stopping of flow from one side of the valve to the other.
Attributes: Cat® Shutoff Valves are engineered into the overall design of systems they are installed in.
Recommended Application: Cat Shutoff Valves are used in various applications where there is a need to limit or stop flow in a system.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7238
Units of Measure
USMetric
Material Description: Brass
Width (mm): 60.96
Height (mm): 25.4
Length (in): 2.8
Material: Alloy Brass,Alloy Steel,Alloy Copper
Height (in): 1
Length (mm): 71.12
View More
Compatible Models for part number 6V-7238
GENERATOR
SR4 SR5 LC31XX SR4B XQ330 LC51XX
TRUCK ENGINE
3126B 3126E C15
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 335F 336F XE 325C L 330B LN 336 MHPU 320D LRR 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L 330F LN 350 OEM 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L EL200B 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 315D L M317F 374F L 214B E300B M318F 213B 385C FS 345B 212B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 320 GC 349E 349F 340F 345B L 330-A L 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 365B II EL300B 324D LN 374 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 349E L 330D2 3101 323D LN 352F XE VG 330D FM 224B 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315C FM558 322-A FM568 313F 330GC 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 214B FT 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 345D L VG 336D2 XE E200B 315B L 321D LCR 316E L 322C FM
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.