Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 64.4
Inside Diameter (in): 2.535
Polymer: NBR (Nitrile butadiene)
Material: Rubber
Material Hardness: 70A
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 64.4
View More
Compatible Models
Compatible Models
Wheeled Excavator
W345B II
Front Shovel
385C5090B
Excavator
390D345B II345B L311-A385C L345B II MH365B IIEL300BE240CE110E240BE200B390D LEL300365C LE70B365B L385C FS365C L MHEL240BEL240CE300385C L MHEL200B365C385BE120E120BE110B385C345B374D LE140365BE300B
Mobile Hyd Power Unit
365C L385C385C L
View More
Wheeled Excavator
W345B II
Warranty Information
Return Policy
Parts diagram for 6V-7609
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7609
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7609
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7609
Units of Measure
USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 64.4
Inside Diameter (in): 2.535
Polymer: NBR (Nitrile butadiene)
Material: Rubber
Material Hardness: 70A
View More
Compatible Models for part number 6V-7609
WHEELED EXCAVATOR
W345B II
FRONT SHOVEL
385C 5090B
EXCAVATOR
390D 345B II 345B L 311-A 385C L 345B II MH 365B II EL300B E240C E110 E240B E200B 390D L EL300 365C L E70B 365B L 385C FS 365C L MH EL240B EL240C E300 385C L MH EL200B 365C 385B E120 E120B E110B 385C 345B 374D L E140 365B E300B
MOBILE HYD POWER UNIT
365C L 385C 385C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.