NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-7701: 240.67mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-7701: 240.67mm Inside Diameter Seal-O-Ring
6V-7701: 240.67mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-7701: 240.67mm Inside Diameter Seal-O-Ring
6V-7701: 240.67mm Inside Diameter Seal-O-Ring
6V-7701: 240.67mm Inside Diameter Seal-O-Ring
6V-7701: 240.67mm Inside Diameter Seal-O-Ring
6V-7701: 240.67mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 240.67
Inside Diameter (in): 9.475
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 375
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 240.67
View More
Compatible Models
Compatible Models
Wheel Tractor
627H631K623H621K OEM637K621H
Wheel Tractor-Scraper
627K623K LRC623K631K627623621637627K LRC632631637K621K
Petroleum Engine
C280-12
Locomotive Engine
3612
Cold Planer
PM620PM622PM820PM825PM822PC35
Gen Set-Military
3608
Gen Set Engine
3508C280-163612361636083606
Engine - Machine
3516C
Marine Engine
36163612C280-16C280-12C280-6C280-8
Marine Auxiliary
3608
Wheel Scraper
637K
Truck
793F ACMT4400D AC
Gas Engine
G3612G3616G3608G3606
View More
Wheel Tractor
627H631K623H621K OEM637K621H
Warranty Information
Return Policy
Parts diagram for 6V-7701
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-77016V-7701
6V-68096V-6809
4W-77494W-7749
View All Parts
Frequently bought together
6V-7701
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6809
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4W-7749
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3955
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5139
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1S-5772
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7701
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-7701

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7701

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 240.67
Inside Diameter (in): 9.475
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 375
View More
Compatible Models for part number 6V-7701

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PC35

GEN SET-MILITARY

3608

GEN SET ENGINE

3508 C280-16 3612 3616 3608 3606

ENGINE - MACHINE

3516C

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

MARINE AUXILIARY

3608

WHEEL SCRAPER

637K

TRUCK

793F AC MT4400D AC

GAS ENGINE

G3612 G3616 G3608 G3606

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert