NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsScrewdrivers6V-7937: 3/16" Screwdriver
Home
Workshop SuppliesToolsScrewdrivers
6V-7937: 3/16" Screwdriver
6V-7937: 3/16" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Product Images
6V-7937: 3/16" Screwdriver
6V-7937: 3/16" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Description:
Cat screwdriver is designed to adjust screws of specific head and size.

Attributes:
• 3/16 inch flathead screwdriver
• Black soft-grip handle provides increased comfort and control while resisting most shop solvents

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat screwdriver is designed to adjust screws of specific head and size.

Attributes:
• 3/16 inch flathead screwdriver
• Black soft-grip handle provides increased comfort and control while resisting most shop solvents

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length (in): 9.44
Size (mm): 239.78 long
Overall Length (in): 9.44
Tip Shape: Flat
Overall Length (mm): 239.78
Size (in): 9.44 long
Tip Size (in): 3/16
Handle Material: Black Plastic
Length (mm): 239.8
Units of MeasureUSMetric
Material Description: Steel
Length (in): 9.44
Size (mm): 239.78 long
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-7937

Description:
Cat screwdriver is designed to adjust screws of specific head and size.

Attributes:
• 3/16 inch flathead screwdriver
• Black soft-grip handle provides increased comfort and control while resisting most shop solvents

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7937

Units of Measure

USMetric
Material Description: Steel
Length (in): 9.44
Size (mm): 239.78 long
Overall Length (in): 9.44
Tip Shape: Flat
Overall Length (mm): 239.78
Size (in): 9.44 long
Tip Size (in): 3/16
Handle Material: Black Plastic
Length (mm): 239.8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert