NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8218: 32.99mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 32.99
Inside Diameter (in): 1.299
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 125
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 32.99
View More
Compatible Models
Compatible Models
Truck Engine
C9
Felling Head
HFW232SH-58
Integrated Toolcarrier
IT12IT28G
Quick Coupler
HCS60TRS23TRS14TRS18
Load Haul Dump
R1700 XE
Off Highway Truck
789G789D777789785
Material Handler
MH3250M325D MHMH3260MH3032MH3040MH3050M325D L MH
Winch
518
Motor Grader
24161418120M 212M 312M 2140M 3140M 2160M 2160M 318M312M 3 AWD160150160M 3 AWD14014M3120140M 3 AWD16M314M-3
Rotary Cutter
RC20
Wheel Skidder
528B518528530B
Track-Type Tractor
D5R LGPD6N OEMD6N XLD6TD6ND7ED6N LGPD10RD11TD5R XLD8TD8ND9TD9RD8R IID9ND7R II
Track Feller Buncher
2390239111902290259013902491TK711TK732TK1051TK722552 2TK721TK752TK751511541 2TK7415225211190T1090521B532522B5411290T551552
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
538548558568FM528FM528 LL
Pipelayer
587T587RPL83PL87583T
Log Loadr Forst Mach
558
Excavator
311D LRR316F L330 L345B II320-A L325B L312EFM538312F320-A S320-A N336D312C324D336E324E336F325-A333 GC320D2320D3336D2 L322B LN314D CR326D LFM548335F323F336F XE323D322N322-A LN330D2325C L322B322C323D LN324E LN330B LN321C330D FM345B321B336 MHPU548320D2 GC320D2 FM325D L330-A L330 LN558320GX320D LRR315C326F L336D L374D L323F OEM312D2 L336F L XE312C L323E LNFM558314E CROTHER330C FM326F322-A320 GX538325BFM568324D L313F330GC336E L320 GC325C325D336E H320E RR325F312D2312D L340F322B L345B L324D FM LL330-A L329D LN314D LCR336F LN XE320E LRR323F LNM325D MH324E L336F L312E L330 GC325-A L323D SA320D RR323D3323D S336D2 GC323D L313F L322 L330D2 L323D2326D2 L314F CR320N336F LNXE313F GC320B320C320D320E323GC314E LCR323E L336F LN329E LN320B FM LL323E SA320E LN320B S320B N330F320B L345B II MH330B330C330D323F L320 L336D2 L XEM325D L MH320B U336E LN320C L336E LH325D FM LL325-A FM L336D2 LXE323F SA320D LN340D2 L312F GC313D2 GC390D320D L325 LN336E LNH320D FM RRMH3040390D L336D LN319D LN340MHPU325C FM340F L UHD330B L326 GC320E L325D FM325B LN320D GC326D2319D L323D2 L325 L330C L336D2320F L568 FM313D2-GC313D2320B LU326GC320D FM320B LL330F LN330D L322-A L322-A N352 UHD312D2 GC318E L340349325-A LN330D MH336 GC345328D LCR329D L324D FM340F L LRE352350325F LCR330D LN320C FM319C568 FM LL318F L320326325323318C329E L318F322 LN320-A330340D L335336333311F LRR329D330F L329E330-A323 GX329F L336D2 XE335F LCR330C LN323 GC325D MH313F LGC321D LCR330-A LN316E L315F LCR329D2 L322C FM320D2 L324D LN329D2330C MH326F LN345 GC
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
330D L329D L323D LN323F OEM330D2330FMHPU336FMHPU329E340D2 L336D L330 MHPU325D L325C325D336F336D336EC7.1336E HVG330F330D324D LN330C323D L
Generator Set
3512B
Wheel Tractor
657G
Work Tool
TRS26TRS20TRS17
Hex Based Spl Solution
320E330F OEM330D2
Ejector Truck
740
Backhoe Loader
416440450
Water Delivery System
777GCAT WDS
Cold Planer
PC35PC104BPC104
Grapple
120C518125C
Forest Products
OTHER
Compact Wheel Loader
910
Wheel Loader
G910930G930H950GC924H924G928H928G966 GC928HZ924GZ924HZ950 GC
Articulated Truck
740C740 GC745C735C745
Wheeled Excavator
M330DW330BM325C MHMH3040W345B IIM325B
Boom
120C
Truck
777G785785G785D
Spray Ar
CAT WDS
Logger
322C
Feller Buncher
FB518
View More
Truck Engine
C9
Warranty Information
Return Policy
Parts diagram for 6V-8218
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-82186V-8218
3D-28243D-2824
6V-89786V-8978
View All Parts
Frequently bought together
6V-8218
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8978
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-1590
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-1579
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-1587
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-8218
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-8218

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-8218

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 32.99
Inside Diameter (in): 1.299
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 125
View More
Compatible Models for part number 6V-8218

TRUCK ENGINE

C9

FELLING HEAD

HFW232 SH-58

INTEGRATED TOOLCARRIER

IT12 IT28G

QUICK COUPLER

HCS60 TRS23 TRS14 TRS18

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

789G 789D 777 789 785

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3032 MH3040 MH3050 M325D L MH

WINCH

518

MOTOR GRADER

24 16 14 18 120M 2 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 160 150 160M 3 AWD 140 14M3 120 140M 3 AWD 16M3 14M-3

ROTARY CUTTER

RC20

WHEEL SKIDDER

528B 518 528 530B

TRACK-TYPE TRACTOR

D5R LGP D6N OEM D6N XL D6T D6N D7E D6N LGP D10R D11T D5R XL D8T D8N D9T D9R D8R II D9N D7R II

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

PIPELAYER

587T 587R PL83 PL87 583T

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 316F L 330 L 345B II 320-A L 325B L 312E FM538 312F 320-A S 320-A N 336D 312C 324D 336E 324E 336F 325-A 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 323D 322N 322-A LN 330D2 325C L 322B 322C 323D LN 324E LN 330B LN 321C 330D FM 345B 321B 336 MHPU 548 320D2 GC 320D2 FM 325D L 330-A L 330 LN 558 320GX 320D LRR 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 326F 322-A 320 GX 538 325B FM568 324D L 313F 330GC 336E L 320 GC 325C 325D 336E H 320E RR 325F 312D2 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 312E L 330 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 326D2 L 314F CR 320N 336F LNXE 313F GC 320B 320C 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 330B 330C 330D 323F L 320 L 336D2 L XE M325D L MH 320B U 336E LN 320C L 336E LH 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 340D2 L 312F GC 313D2 GC 390D 320D L 325 LN 336E LNH 320D FM RR MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 320E L 325D FM 325B LN 320D GC 326D2 319D L 323D2 L 325 L 330C L 336D2 320F L 568 FM 313D2-GC 313D2 320B LU 326GC 320D FM 320B LL 330F LN 330D L 322-A L 322-A N 352 UHD 312D2 GC 318E L 340 349 325-A LN 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 352 350 325F LCR 330D LN 320C FM 319C 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 322 LN 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E 330-A 323 GX 329F L 336D2 XE 335F LCR 330C LN 323 GC 325D MH 313F LGC 321D LCR 330-A LN 316E L 315F LCR 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 323F OEM 330D2 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 325D L 325C 325D 336F 336D 336E C7.1 336E HVG 330F 330D 324D LN 330C 323D L

GENERATOR SET

3512B

WHEEL TRACTOR

657G

WORK TOOL

TRS26 TRS20 TRS17

HEX BASED SPL SOLUTION

320E 330F OEM 330D2

EJECTOR TRUCK

740

BACKHOE LOADER

416 440 450

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PC35 PC104B PC104

GRAPPLE

120C 518 125C

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

910

WHEEL LOADER

G910 930G 930H 950GC 924H 924G 928H 928G 966 GC 928HZ 924GZ 924HZ 950 GC

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

WHEELED EXCAVATOR

M330D W330B M325C MH MH3040 W345B II M325B

BOOM

120C

TRUCK

777G 785 785G 785D

SPRAY AR

CAT WDS

LOGGER

322C

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert