Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 5K-9090 (1-7/16-12)
Material Description: Plated Steel
Material: Carbon Steel
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 5K-9090 (1-7/16-12)
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8714
Coolant and Urea Compatible Seal: 415-2887 (1-7/16-12), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7093 (1-7/16-12), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 5K-9090 (1-7/16-12)
349D L 320-A L 325B L 320-A S 320-A N 324D 324E 320D3 GC 375-A L 320D2 323F 374F L 322N 322-A LN 312-A 322C 385C FS 324E LN 321C 345D 548 385C L 325D L 317 558 320GX 374D L 323F OEM 323E LN 314E CR OTHER 326F 320 GX 538 349D 320 GC 325C 325D 325F 329D LN M325D MH 324E L 330 GC 323D L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 323F L 365C 365B 390D 318B N 390F 336D LN 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 320D FM 349D2 L 352 355 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 317 N 330C LN 323 GC 395 365B II 320D2 L 324D LN 329D2 326F LN FM538 312B 336D 333 GC 322B LN FM548 335F 330D2 325C L 330B LN 330D FM 312B L 320D2 GC 320D2 FM 365C L MH 326F L 336D L FM558 FM568 324D L 330GC 320E RR 322B L 317-A 320E LRR 323F LN 374F 318 GC 323D3 322 L 330D2 L 323D2 317-A N 314F CR 315-A 323GC 323E L 329E LN 320E LN 320B S 320B N 330F 320B L 330C 330D 390F L 320 L 365B L M325D L MH 323F SA 320D L MH3040 390D L 319D LN 330B L 326 GC 326D2 319D L 320F L 326GC 317B L 330F LN 330D L 322-A L 322-A N 336 GC 329D L 325F LCR 319D 330D LN 322 LN 318B 345D L VG 320-A 330F L 317B LN 329F L 335F LCR 315B L 385C L MH 375-A 315F LCR 329D2 L
SHOVEL
6040
MULTI TERRAIN LOADER
247B 247B3 257B 267 277
PAVING COMPACTOR
C13 MARINE MG630
WHEEL TRACTOR
623H 621H 627H 633E II 631K 615C II 631D 631E 631G 621K OEM 613C II 651 633D 615C 637G 637D 613C 637E 637K
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.