NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
Home
HydraulicsOther Hydraulic Components
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS)

Brand: Cat

Product Images
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter
6V-8980: 11/16-16 Thread Hex Head 90 Degrees Elbow O-Ring Adapter

Fluid Carrying Elbow Adapter (ORFS)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Connector Type: -6 ORFS to -6 ORFS Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Thread: 11/16-16 (2X)
Material: Carbon Steel
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
View More
Compatible Models
Compatible Models
Quick Coupler-S
S60
Integrated Toolcarrier
IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT38FIT62GIT14G2IT24FIT28FIT28BIT62G IIIT18FIT18BIT38G II
Wheel Tractor-Scraper
627623621632623K LRC627K LRC623K621K627K657651
Bucket
BUCKET
Track Skidder
517
Wheel Skidder
535D535C535B545D545C525D525C525B545555D530B
Mini Hyd Excavator
307B
Rotary Drill
MD6310MD6250
Forestry Products
538548558568FM528
Towed Scraper
TS185TS180TS225TS220
Water Fording Tractor
D7R II
Excavator
345B II349D L325B LM315F324D324E375-A L315D LM317F320D2323F323DM318F322C324E LN345B345C345D349F L385C L325D L317315313336F L XE312C L323E LN314E CR326F336E L320 GC325C349E325D325F340F345B L329D LN314D LCRM325D MH318D2 L324E L312E L330 GC320D RR323D S323D L313F L326D2 L385B345D L320B320C320D320E314E LCR365C L323E SA345B II MH323F L317 GC365C365B320D LN312F GC318B N350-A315 GC320E L325B LN320D GC323D2 L330C L568 FM352 UHD340349345313 GC352350318F L320326325323329E L330335336333329D329E318D2330C LN395325D MHCOUPLER313F LGC365B II320D2 L324D LN374329D2345C MH345 GC311D LRR316F L312EFM538312F312B336D312C336E312D322B LN314D CR335F349E L330D2325C L323D LN330B LN312B L320D2 GC352F-VG320D LRR315C326F L336D L312D2 L350-A LFM568324D L313F330GC320E RR312D2312D L322B L320E LRR323F LN336F L345C L323D SA330D2 L314F CR313F GC323E L320E LN320B S320B N330F320B L330C330DM325D L MH336E LH336D2 LXE320D L319D LN340F L UHD330B L326D2319D L320F L313D2317B L330D L318E L330D MH336 GC328D LCR329D L325F LCR319C568 FM LL318C318B311F LRR330F L317B LN329F L336D2 XE335F LCR315B L321D LCR375-A316E L315F LCR329D2 LM312M315M318M320
Shovel
6040
Multi Terrain Loader
267277
Compact Track Loader
249D3249D239D3
Wheel Tractor
623G623H623E621E621G621H621S627G627H627E633E II651E631D631E621K OEM651657E633D639D637D637E
Rotary Mixer
RM800RM500B
Work Tool
TRS4
Quick Coupler-Dwl
CW-40CW-40SCW-20SCW-30SCW-20CW-30
Track Loader
953K963953963D963K
Soil Compactor
825815815K825K815F II
Backhoe Loader
424B HD440450424B424B2
Wheel Dozer
854K834G834H814K844K844854824K814F II814824
Landfill Compactor
826816F II816826H826K816K836H836G
Compact Wheel Loader
902908906920910F910E910K914K914G918M
Telehandler
RT60RT50TH103TH62TH63TH82TH83TH1055TH1255RTC60RT50SA
Wheel Loader
966 XE962G986H986K962M988B988H966H966G966K950GC814K924F924H924G924K928F926M962972 XE986950G II990993992980G II988K XE980K HLG990K990H950 GC938G II993K992C992K972XE994F994H966G II972G972H972K988GC950G950M930G930H930K930M962G II938G938F938H938K938M918F966XE980F II962M Z950M Z966K XE972G II980C980F980H980G980K
Forwarder
554564584574574B584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
D400E IID300E IID400E740 GC725740735C735B745730735 OEM735725CD250E IID350ED350E II730 EJECTOR740C740B745C
Wheeled Excavator
M320FW330BM317D2M318DM318CM318FM314-07M318C MHM315CM315DM316CM316FM316DM313CM313DM322D2 MHM314FM322D MHM314M315M322M320M318M319M316M317M330DM313-07M315D2MH3026MH3024M315GCM324D2 MHM318D MHM323FM322D2M322FM322DM322CW345B IIM320D2M325B
Pneumatic Compactor
PF-300CPF-300BPS-300BPS-300CCW-14PS-360BPS-360CPF-290B
Industrial Engine
C4.4
Wheel Scraper
621E621G621F627G627F627E651E631E633E657E637E615C611
Quarry Truck
775D773E771D
Asphalt Screed
AS3251C8-16BAS2252C10-20WBAS2302CAS3301CAS225110 FT8 FTSE50 VT10-20BAS2302AS2301SE47 VT
Gas Engine
G3406
Tractor
784C
Blade
SNOW WING
Quick Coupler
PIN GRABQUICK COUPLERFUSIONHEX-WEDGEQUICK COUPHCS60HCS65
Load Haul Dump
R2900 XER1700R1700 XE
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G773GC789G773789785793
Material Handler
MH3022MH3024MH3295M325D L MHM325D MH
Motor Grader
135H120M 2140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24H160K160H160M140M 3 AWD14M-312H ES120H120M120K120 GC140M140K140H143H12M 312M 2140 GC163H NA160M 2160M 3120H NA160H ES16014L15014M14012H12M12K14M3120160H NA
Rotary Cutter
RC20
Hydraulic Shovel
6020601560406020B6015B6060
Track-Type Tractor
D3GD4GD5GD6TD4K2 LGPD3K2 LGPD4K2 XLD6T LGPD3K2 XLD6T XWD6T XLD9RD6T XW PAT30/30D5K2 LGPD11RD6T LGPPATD6T XL PATDEUCED5K2 XLD7R II
Knuckleboom Loader
539
Asphalt Paver
AP1055AP655BG-240CBG555EAP-900BPE636AP400AP300FBG-260DBG-260CAP600AP500FAP655FBG1000EAP-500EBG-2455DBG-2455CAP-1000BAP-1000EAP-1000DAP-1000FAP-555EBG-230BG600DBG-230DAP355FAP455AP-800AP500AP-1050BAP-800DAP-800CAP-800BAP555FAP-600DAP655F LAP600FAP-655DAP-650BAP-1050BG1055EAP355AP-1055BAP-1055FAP-1055DAP-1055EAP-1000BG-225CAP-255EAP555AP300BG655DBG-245CBG500EAP1000
Pipelayer
561M561HPL83583T572R II
Mining Excavator
5230B5110B
Expanded Mining Products
LD350
Vibratory Compactor
CD-44BCB-534CCB-534BCB-534DCB-535BCB-634CB-44BCB-434BCB-434DCB-434CCB-545CB-544CB-54BCB-634CCB-634DCD-54B
Mobile Hyd Power Unit
336D L349E L HVG345C336E HVG345C L336D330C
Generator Set
G3406G3412CG137-12
Reclaimer Mixer
RM800RM500BRM-300RM-500
Engine
G3406
Ejector Truck
D400E II740B740730
Cold Planer
PM820PM825PM822PM620PM622PR-750BPM-565BPR-1000PM-465PM-201PR-1000CPM-565
Electric Rope Shovel
7495 HF7495
Road Reclaimer
RM800RM600RM500BRM500
Challenger
75E95EMTC735MTC745MTC755MTC76565E85E
Skid Steer Loader
232D3232D249D3236246262252
Wheel Feller Buncher
TK370573C573DTK380HA870553C2570C2570DHA770563C563D5435332470C2670C2670D
Truck
793F XQ793F OEM775E777G777F785797795F XQ793D793F773E773D797F797B772770793F CMD789C789D769D69D785G785C785D795F AC
Compactor
CB7CB10
View More
Quick Coupler-S
S60
Warranty Information
Return Policy
Parts diagram for 6V-8980
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-89806V-8980
6V-83976V-8397
6V-89796V-8979
View All Parts
Frequently bought together
6V-8980
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8979
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-5477
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
345-4467
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert