Sign in
O-Ring Face Seal Bulkhead Fitting Lock Nut
Brand: Cat
O-Ring Face Seal Bulkhead Fitting Lock Nut
Brand: Cat
Description:
Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes:
• Fluid carrying tube connection component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications:
Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Units of Measure
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14B IT62G IT62H IT24F IT28G IT28B IT62G II IT18F IT18B IT38H IT38G
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
WASTE HANDLING GRAPPLE
G324
MINI HYD EXCAVATOR
303.5E2 CR 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 301.8 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 307-A 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2491 TK711 522 521 1190T 521B 532 522B 552 TK732 TK1051 TK722 552 2 TK721 TK752 1290T 2391 1090
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 325-A 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 548 325D L 558 323F OEM OTHER 330C FM 326F 538 325C 325D 325F 329D LN M325D MH 324E L 312E L 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 365C 365B 318B N 320D FM RR 336D LN 320E L 325D FM 330C L 320D FM 349D2 L 318F L 329D 330-A 317 N 330C LN 325D MH 330C MH 345C MH 326F LN 336F 336F XE 325C L 330B LN M325C 320D LRR 326F L 336D L 350-A L 324D L 312D L 322B L 324D FM LL 323F LN 345C L 315-A 323E L 336F LN 320E LN 315B FM L 330B 330C 330D 320 L 365B L M325D L MH 323F SA 320D L 325C FM 340F L UHD 330B L 319D L 325 L 317B L 330F LN 322-A L 322-A N 318E L 340F L LRE 325F LCR 235 206 320-A 212 330F L 317B LN 329F L 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F M318F 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 349D 320 GC 349E 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 365C L 323E SA 345B II MH 325D FM LL 390D 350-A 349E L VG 325B LN 349D2 568 FM 320B LL 352 UHD 340 324D FM 352 355 320 326 323 329E L 330 336 365B II 324D LN 374 311D LRR 316F L 312E FM538 312B 312C 312D 322B LN FM548 349E L 323D LN 352F XE VG 330D FM 312B L 320D2 FM 330-A L 316F 352F-VG 315C 313F 313B 352F 317-A 336F L 325-A L 323D SA 322 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 325-A FM L MH3040 390D L 319D LN 320F L 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 315B L 321D LCR 375-A 316E L 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
297D XHP 257D 297D 297D2 XHP 287D 297D2 277D 257D3 267 277
PAVING COMPACTOR
CB2.7 CB2.5 CC2.7 CB-22B
COMPACT TRACK LOADER
279D3 299D 259D 275 285 255 265 249D3 275XE 289D3 299D3 XE 259D3 285XE 279D 299D3 299D2 239D 299D XHP 289D 249D 299D2 XHP 239D3
FLAIL MOWER
HMF210 HMF110
ROTARY MIXER
RM800
QUICK COUPLER-DWL
CW-70
WORK TOOL
MISC TRS26 TRS20 TRS17 TRS12 TRS8 RC20 RC30
MULTI PROCESSOR
MP324 MP318
SOIL COMPACTOR
825H 825G 825K 825 815 815K 815F 815F II 825G II
PETROLEUM ENGINE
C175-16
BACKHOE LOADER
420F2 450E 450F 416E 416F 416C 416D 416B 426B 426C 424D 424B 422E 424B2 420D 420E 420F 426 F2 428D 428E 428B 428C 430D 430E 430F 438C 438D 438B 424B HD 426 428 436C 424 420 436B 434E 432E 432D 438 434 432 444 440 450 430F2 442D 442E 446D 446B 444E
PETROLEUM GEN SET
C27 C32
WHEEL LOADER
988 XE 986H 986K G926 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 993K 992D 992C 992G 992K 994F 994D 994K 994H 988GC 950G 950H 950K 950M 950L 918F 966F II 962M Z 950M Z 972G II 966M XE 982XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D30D D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D300E D300D D40D D250E D250D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PS-180 PF-300C PF-300B CW34 CW-34
INDUSTRIAL ENGINE
C32 3516B 3512E C4.4
WHEEL SCRAPER
621E 621G 621F 623G 623F 623E 627G 627F 627E 631G 631E 633E 637K 637E 637G 651E 657G 657E 657B 613C 613B 615C 613 657
QUARRY TRUCK
775D 775B 773E 771D 771C 772G 770G
TRACTOR
768C 772B
GAS ENGINE
G3512B G3516J G3516B G343 G3520J G3512 G3516
DEMOLITION GRAPPLE
G324
BLADE
SNOW WING
PUMPER
SPF343 SPF743 SPF343C
FELLING HEAD
HF201B HF222 HF221 HF202 HF201 HF181
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
LOAD, HAUL, DUMP
R1700K
OFF HIGHWAY TRUCK
777G 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
120M 2 140M 3 140M 2 12M 3 AWD 24 16 14 18 120M 12M 3 12M 2 160M 2 160M 3 16GC 16M3 160M 3 AWD 24H 24M 160M 140M 3 AWD 14M-3 14H NA 120 GC 140M 140 GC 18M3 16M 160 16H 16G 14L 150 14M 140 14H 14M3 120
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6040 FS 6060 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3516E 3512E D333B C9.3 C7.1 C32 C175-16 C280-6 C280-8
HAMMER
H130S H45S H50 H45 H63 70S H70 H120S H160S H140CS H90CS H70S H115S 100 130 140 115 120 H120CS H63S H100S H100 H195 H140S H90C H180S 70 63 H50S 160 H160CS
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
5080
PETROLEUM PACKAGE
TH48-E70 CX35-P800
RIPPER SCARIFIER
16G
RECLAIMER MIXER
RM400 RM800 RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
3512E G3516J 3516E C32B C32B INDUSTRIAL C32 INDUSTRIAL G3520J C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C175-16 C175-20 C32
COLD PLANER
PM620 PM622 PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PM-565
GEN SET ENGINE
DE1100 3608 3606 C13GENSET DE800S C15 GEN SE
RIPPER
D5 6 5 4
SKID STEER LOADER
226D 226D3 272D 232D 236D 270XE 279D3 272D2 XHP 249D3 250 248 260 270 236D3 262D 265 262D3 228 289D3 232D3 272D XHP 272D3 272D2 242D3 246D3 272D3 XE 242D 246D
WHEEL FELLER BUNCHER
573C 2670C TK370 TK380 HA870 553C 2570C HA770 563C 543 533 2470C
TRACK-TYPE LOADER
973
GENERATOR
XQP500 SR4B
GRAPPLE-DEM/SORT
VRG-30/2 G320B
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
545D 545C 525 515 545 555D 508 535D 535C 535B 525D 525C 525B 530B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CB8 CB7 CB10
FORESTRY PRODUCTS
FM528 LL 538 548
ASPHALT FINISHER
MF41WD
PULVERIZER
P324 P318
BROOM-PICKUP
BP24
WHEEL TRACTOR
623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627G 627H 627E 627F 631K 631D 631E 631G 621K OEM 633D 637G 637D 637E 637K 633E II 651E 651 657E 657G
HEX BASED SPL SOLUTION
320E
TRACK LOADER
933C 939C 973K 953C 973
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824K 814 824 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826G 826H 826K 836H 836G 836K
MULCHING HEAD
HM810 HM912 HM518 HM608 HM210 HM208
COMPACT WHEEL LOADER
906H2 914 910 903 902 901 908 902C2 906 930 938 920 926 910F 910E 910K 910M 907H2 903C2 914K 914M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 901C2
TELEHANDLER
RT80 RT60 RT50 TH330B TH460B TH103 TH82 TH83 TH1255 TH560B TH340B RT50SA TH0842 TH220B RT100 TH355B TH350B TH360B TH62 TH63 TH1055 RTC60 TH580B TH0642
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
ASPHALT SCREED
SE34VT 8-16B AS4173 AS4251C AS4252C SE60 VT XW SE60 FM 8 FT SE47 FM AS4251 10B SE60 10-20B SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V 10-20WB AS3301C 10 FT SE34V SE50 VT SE50 V
LOGGER
322C
BULLDOZER
6 6SU 8S 4S 4P 5A 5P 5S 6A 6S 4A
UNDERGROUND ART TRUCK
AD60 AD63 AD30 AD45 AD55B
QUICK COUPLER
QUICK COUPLER HCS60 HCS65 HCS70 HCS70H TRS6 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1300 R1300G II R1700 XE R1600G R1600H R2900 XE R1700G R1700 R1300G
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
56 55 54 54H 56H
ROTARY CUTTER
RC10 RC15 RC20 RC50
BACKHOE
BH150 BH160 BH130 BH30W BH30 BH27
TRACK-TYPE TRACTOR
D10 D11 D3C III D3G D4G D4H D4D D5M D5N D5H D5G D6D D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D6T LGP D3K2 XL D6T XW D6T XL D5C III D5R XL D8T D8R D8N D9R D9N D9H D6T XW PAT D5K XL D6H II D4K XL D10N D10R D10T D11R D11T D6H XL D6H XR D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III 30/30 D6K2 LGP D3K XL D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG655D BG-245C AP1000
MARINE AUXILIARY
C32
PIPELAYER
587T 587R PL83 PL87 PL72 583T 583R
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
VIBRATORY COMPACTOR
CB-534C CB-534B CB-534D CB-535B CB-634 CD-54 CS-563C CC-24 CB-224C CB-225E CB-225D CS-323C CD-44B CC4.0 CB-64 CB-54 CB-564D CB-214C CB-44B CB-434B CB-434D CB-434C CB-434 CP-323C CB-545 CB-544 CB-54B CB-634C CB-634D CB4.0 CB4.4 CD-54B CB-334E CB-334D CB-335E CB-335D
MOBILE HYD POWER UNIT
329E 349E L HVG 323F OEM 336F 336D 336D L 349E 345C 336E HVG 345C L 336FMHPU
GENERATOR SET
G3512 D500GC C7.1 GEN C13GENSET D300GC D1000 D600 GC 3508B C4.4 D450GC DE1250S XQP300 C18 I6 D250GC C32 GENSET DG200 DE1500 DG125 DE1000S DG100 C7.1 DG175 DG150 DG50 DG40 DG45 DG30 DG80 DG70 DG60 3516E DE1400 XQP150 D20 D25 D30 D400GC XQP60 C18 GEN SE C6.6 D1250 D550GC C9 C2.2 D350GC XQP100 G3412 C32 GEN SET C18 C15 C13 C15 I6 C9.3 C9 GEN SET C27 C32 D800 C15 GEN SE C175-20 C175-16 DE1250
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MULCHER
HM4815
ROAD RECLAIMER
RM600 RR-250 RM800 RR-250B RM400 RM-350B
ENGINE - MACHINE
3516C C32 C27
CHALLENGER
65 75 85C 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777G 777F 775G OEM 785 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 770G OEM 69D 785G 773G OEM 785C 785D
COMPACTOR
CB7 CB10 CB-24B CB-22B CB-32B CD10 CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced