Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Thickness (in): 0.413
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Nut Type: Hex
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
Thread Size (in - TPI) (in): 1/1-14
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Coating: None
Class or Grade: None
Material Description: Plated Steel
Thread Size (dia x pitch) (mm): 1.000x14
Drive (mm): 33.34
Drive (in): 1.313
Units of MeasureUSMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9170
Units of Measure
USMetric
Thickness (mm): 10.5
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
312-A 307 385C L 312C L 350 L M325D MH 385B 385C 320D 365C L 365C 365B 318B N 350-A 568 FM 365B II 312B 312C 312B L 365C L MH 315C 350-A L 365B L M325D L MH MH3295 320D L MH3040 317B L 319C 568 FM LL 318C 318B 317B LN 315B L 385C L MH 375-A M312 M315 M318 M320
793F XQ 775F 793F OEM 775E 777G 777F 785 797 770G 795F XQ 793D 793C 793F 772G 773E 797F 773F 797B 772 770 794 AC 793F CMD 772G OEM 789D 770G OEM 769D 785G 795F AC 793F AC MT4400D AC
COMPACTOR
CB-34B XW CB-36B CB-34B
View More
Related parts
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Contact Dealer
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Contact Dealer
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.