Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Material: Steel • End 1: Male ORFS • End 2: Swivel nut • End 3: Male ORFS • End 1 Thread Size: 9/16-18 • End 2 Thread Size: 9/16-18 • End 3 Thread Size: 9/16-18 • Hex size: 17.46 mm (0.687 in)
Application: Cat tee adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Material: Steel • End 1: Male ORFS • End 2: Swivel nut • End 3: Male ORFS • End 1 Thread Size: 9/16-18 • End 2 Thread Size: 9/16-18 • End 3 Thread Size: 9/16-18 • Hex size: 17.46 mm (0.687 in)
Application: Cat tee adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 121-4345 (9/16-18)
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 3J-1907 (9/16-18)
Overall Width (in): 1.2
Material: Carbon Steel
Overall Length (in): 2
Overall Width (mm): 30.5
Overall Height (mm): 15.2
Material Description: Steel
Overall Height (in): 0.6
Overall Length (mm): 50.8
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 121-4345 (9/16-18)
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 3J-1907 (9/16-18)
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Material: Steel • End 1: Male ORFS • End 2: Swivel nut • End 3: Male ORFS • End 1 Thread Size: 9/16-18 • End 2 Thread Size: 9/16-18 • End 3 Thread Size: 9/16-18 • Hex size: 17.46 mm (0.687 in)
Application: Cat tee adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-9835
Units of Measure
USMetric
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 121-4345 (9/16-18)
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 3J-1907 (9/16-18)
120H 120K 120 GC 135H 163H 140K 140H 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 140H NA 140 16GC 14H 12H 12K 120 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2
BACKHOE
BH150 BH160
TRACK-TYPE TRACTOR
D10 D8 GC D6R II 30/30 D7R SERIES D5R2 D5N D6N D9 D8 D8GC D8T D8R D10T2 D8R II DEUCE D7R II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.