Description: A Tee Adapter connects three flow paths within a hydraulic system into a T-Shaped intersection.
Attributes: Cat® Tee Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Tee Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: A Tee Adapter connects three flow paths within a hydraulic system into a T-Shaped intersection.
Attributes: Cat® Tee Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Tee Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Width (mm): 35.56
Material Description: Plated Steel
Height (mm): 22.86
Length (in): 2.3
Material: Carbon Steel
Height (in): 0.9
Length (mm): 58.42
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38HIT38GIT14GIT38FIT62GIT62HIT14G2IT24FIT28GIT28FIT62G IIIT18FIT38G II
IT38HIT38GIT14GIT38FIT62GIT62HIT14G2IT24FIT28GIT28FIT62G IIIT18FIT38G II
Warranty Information
Return Policy
Parts diagram for 6V-9836
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9836
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9836
Description: A Tee Adapter connects three flow paths within a hydraulic system into a T-Shaped intersection.
Attributes: Cat® Tee Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Tee Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-9836
Units of Measure
USMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Width (mm): 35.56
Material Description: Plated Steel
Height (mm): 22.86
Length (in): 2.3
Material: Carbon Steel
Height (in): 0.9
Length (mm): 58.42
View More
Compatible Models for part number 6V-9836
INTEGRATED TOOLCARRIER
IT38H IT38G IT14G IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II
330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A M317F 320D2 320D3 336D2 L 323F 374F L 323D 322N 322-A LN M318F 322B 322C 385C FS 324E LN 321C 345B 345C 345D 548 307 349F L 385C L 325D L 330 LN 317 558 313 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 365C 365B 320C L 325D FM LL 320D LN 312F GC 390D 390F 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM 320B LL 313D2 LGP 312D2 GC 313 GC 324D FM 349D2 L 318F L 320 323 329E L 329D 329E 330-A 318D2 330C LN 325D MH 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L 335F 311C 349E L 330D2 325C L 323D LN 330B LN 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315C 326F L 336D L 312D2 L 350-A L 314C 322-A 324D L 313F 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA 316 GX 340D2 L 313D2 GC 320D L 390D L 319D LN 325C FM 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2-GC 313D2 330F LN 330D L 322-A L 322-A N 318E L 325-A LN 330D MH 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 329D2 L 322C FM M312 M315 M318 M320
330D L 329D L 323D LN 365C L 390F 330D2 349D L 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.