Description: A latch lock is a type of locking mechanism that uses a latch to keep a door, gate, or window closed. It typically consists of a metal plate attached to the door frame, and a bar or hook attached to the door. When the door is closed, the bar or hook slides into the metal plate, which prevents the door from opening.
Attributes: • Designed to allow easy entry into specific compartments, and hold them closed while the unit is operating. • Zinc plated for corrosion resistance.
Applications: This Latch is used to enclose the Radiator and is used in Cat 304.5 Excavators. 615 Wheel Tractor (For Scraper). 814, 814F, 814K, and 824G Wheel Type Tractor (For Dozer). 815, 815F, 815K, 825G, and 826G Compactor. 916, 916B, 926,926E, 928F, 936,936E, 936F, 938F, 938G, 938H, 950, 950B,950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966D,966E, 966F, 966G, 966H, 966K, 966L, 966M, 970F, 972, 972G, 972H, 972K, 972L, 972M, 980, 980G, 980H, 980K, 980L, 980M, 982, 982M, G916, G926, G936, IT18, IT18B, IT28, IT28B, IT28F, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader. 938G, 962H, 966H, and 980H OEM Applications. CP-323C, CP-533C, CP-563C, CS-323C, CS-531C, CS-533C, CS-563C, CS-573C, and CS-583C Paving Equipment. TA29, TH35, TR16, TR28, and TR35 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A latch lock is a type of locking mechanism that uses a latch to keep a door, gate, or window closed. It typically consists of a metal plate attached to the door frame, and a bar or hook attached to the door. When the door is closed, the bar or hook slides into the metal plate, which prevents the door from opening.
Attributes: • Designed to allow easy entry into specific compartments, and hold them closed while the unit is operating. • Zinc plated for corrosion resistance.
Applications: This Latch is used to enclose the Radiator and is used in Cat 304.5 Excavators. 615 Wheel Tractor (For Scraper). 814, 814F, 814K, and 824G Wheel Type Tractor (For Dozer). 815, 815F, 815K, 825G, and 826G Compactor. 916, 916B, 926,926E, 928F, 936,936E, 936F, 938F, 938G, 938H, 950, 950B,950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966D,966E, 966F, 966G, 966H, 966K, 966L, 966M, 970F, 972, 972G, 972H, 972K, 972L, 972M, 980, 980G, 980H, 980K, 980L, 980M, 982, 982M, G916, G926, G936, IT18, IT18B, IT28, IT28B, IT28F, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader. 938G, 962H, 966H, and 980H OEM Applications. CP-323C, CP-533C, CP-563C, CS-323C, CS-531C, CS-533C, CS-563C, CS-573C, and CS-583C Paving Equipment. TA29, TH35, TR16, TR28, and TR35 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A latch lock is a type of locking mechanism that uses a latch to keep a door, gate, or window closed. It typically consists of a metal plate attached to the door frame, and a bar or hook attached to the door. When the door is closed, the bar or hook slides into the metal plate, which prevents the door from opening.
Attributes: • Designed to allow easy entry into specific compartments, and hold them closed while the unit is operating. • Zinc plated for corrosion resistance.
Applications: This Latch is used to enclose the Radiator and is used in Cat 304.5 Excavators. 615 Wheel Tractor (For Scraper). 814, 814F, 814K, and 824G Wheel Type Tractor (For Dozer). 815, 815F, 815K, 825G, and 826G Compactor. 916, 916B, 926,926E, 928F, 936,936E, 936F, 938F, 938G, 938H, 950, 950B,950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966D,966E, 966F, 966G, 966H, 966K, 966L, 966M, 970F, 972, 972G, 972H, 972K, 972L, 972M, 980, 980G, 980H, 980K, 980L, 980M, 982, 982M, G916, G926, G936, IT18, IT18B, IT28, IT28B, IT28F, IT38F, IT38G, IT38H, IT62G, and IT62H Wheel Loader. 938G, 962H, 966H, and 980H OEM Applications. CP-323C, CP-533C, CP-563C, CS-323C, CS-531C, CS-533C, CS-563C, CS-573C, and CS-583C Paving Equipment. TA29, TH35, TR16, TR28, and TR35 Powertrain (Powermodules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6W-5818
Units of Measure
USMetric
Material Description: Steel
Length (in): 3.23
Length (mm): 82
Material: Steel,Carbon Steel,Alloy Zinc
Thickness (in): 0.2
Thickness (mm): 5
Width (in): 3.07
Width (mm): 78
View More
Compatible Models for part number 6W-5818
INTEGRATED TOOLCARRIER
IT62G II IT62H IT38H IT38G IT38F IT18B IT38G II IT28 IT28B IT18
G926 972G II 972M XE 916 938G II 966F II 962M Z 962 980G II 966M XE 936E 936F G916 926 960F 972G 962G II 972H 980H 972M 972L 980L 980M 950M Z 814K 936 950G II 938G 926E 938F 938H 966F G936 966H 966G 950G 962H 966L 950F 962G 950H 966M 970F 962L 962K 966G II 950M 950L 962M 982M 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.