NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing

Cat® Type BC 220 Size Double Seal Special Roller Ball Bearing for Rotor and Electric Power Generator

Brand: Cat

Product Images
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing
6Y-3955: 100mm Internal Diameter Double Shield Ball Bearing

Cat® Type BC 220 Size Double Seal Special Roller Ball Bearing for Rotor and Electric Power Generator

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row radial ball bearing
• Double shield
• Outside Diameter: 180 mm (7.0866 in)
• Inside Diameter: 100 mm (3.937 in)
• Height: 34 mm (1.3385 in)

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row radial ball bearing
• Double shield
• Outside Diameter: 180 mm (7.0866 in)
• Inside Diameter: 100 mm (3.937 in)
• Height: 34 mm (1.3385 in)

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 180
Inside Diameter (mm): 100
Height (mm): 34
Outside Diameter (in): 7.0866
Inside Diameter (in): 3.937
Height (in): 1.3385
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 180
Inside Diameter (mm): 100
Height (mm): 34
View More

Bakım zamanı mı?

Kolayı var

Ekipman türüne göre 250, 500, ve 1000 saatlik aralıkları içeren komple bakım kitleri mevcut.

Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
3406C32083306B3406B
Generator Set
C13 XQ350C15G3406C13 XQ375C9
Petroleum Gen Set
C15
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 6Y-3955
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-3955
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-3955

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row radial ball bearing
• Double shield
• Outside Diameter: 180 mm (7.0866 in)
• Inside Diameter: 100 mm (3.937 in)
• Height: 34 mm (1.3385 in)

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-3955

Units of Measure

USMetric
Outside Diameter (mm): 180
Inside Diameter (mm): 100
Height (mm): 34
Outside Diameter (in): 7.0866
Inside Diameter (in): 3.937
Height (in): 1.3385
Material: Alloy Steel
View More

Bakım zamanı mı?

Kolayı var

Ekipman türüne göre 250, 500, ve 1000 saatlik aralıkları içeren komple bakım kitleri mevcut.

Compatible Models for part number 6Y-3955

GENERATOR

SR4

GEN SET ENGINE

3406C 3208 3306B 3406B

GENERATOR SET

C13 XQ350 C15 G3406 C13 XQ375 C9

PETROLEUM GEN SET

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert