Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® general duty end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat exclusive, general duty end bits provide the best balance of abrasion, impact resistance, and penetration ability. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of your machine. general duty end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide excellent penetration.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact and abrasion resistance • Sharpened for excellent penetration • High productivity in any application
Applications • Production dozing in compacted soils and rock / soil Mix • Overburden removal in rocky soils and Caliche
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-4411
Units of Measure
USMetric
Upper Hole Spacing (in): 3.189
Position: RH
Lower Hole Pattern: 2-1
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Overall Length (in): 20.079
Lower Hole Spacing (in): 3.937
Hole Size: 3/4-in Plow Bolt (21 mm square)
Upper Hole Spacing (mm): 81
Lower Hole Spacing (mm): 100
Thickness (mm): 30
Width (mm): 308.5
End Bit Type: GP
Overall Length (mm): 510
Width (in): 12.146
Upper Hole Pattern: 3
View More
Compatible Models for part number 6Y-4411
TRACK-TYPE TRACTOR
D6R D6T D6R LGP D6R II D6T XW D6GC D6T XL PAT D6H D6R III D6R XL D6T XL D6R STD D6
RIPPER
6
BULLDOZER
6S 6SU 6A
BLADE
836G 834G
WINCH
56
View More
Related parts
2J-3506: 3/4''-10 Hex Nut
Contact Dealer
5P-8248: 3/4" ID Steel Flat Washer
Contact Dealer
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.