NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings6Y-6488: 90mm Inner Diameter Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
6Y-6488: 90mm Inner Diameter Ball Bearing
6Y-6488: 90mm Inner Diameter Ball Bearing

Cat® 90mm Inner Diameter Double Shield Ball Bearing used in Generator Rotor

Brand: Cat

Product Images
6Y-6488: 90mm Inner Diameter Ball Bearing
6Y-6488: 90mm Inner Diameter Ball Bearing
6Y-6488: 90mm Inner Diameter Ball Bearing

Cat® 90mm Inner Diameter Double Shield Ball Bearing used in Generator Rotor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
•Single row radial ball bearing
•Double shields prevent contamination and introduction of foreign materials

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
•Single row radial ball bearing
•Double shields prevent contamination and introduction of foreign materials

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 190
Height (mm): 43
Material: Alloy Steel
Inside Diameter (mm): 90
Inside Diameter (in): 3.54
Height (in): 1.69
Outside Diameter (in): 7.48
Units of MeasureUSMetric
Outside Diameter (mm): 190
Height (mm): 43
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Gen Set Engine
POWER SYS
Generator
SR4
Generator Set
C18
Petroleum Gen Set
C18
View More
Gen Set Engine
POWER SYS
Warranty Information
Return Policy
Parts diagram for 6Y-6488
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-6488
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-6488

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
•Single row radial ball bearing
•Double shields prevent contamination and introduction of foreign materials

Application:
Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-6488

Units of Measure

USMetric
Outside Diameter (mm): 190
Height (mm): 43
Material: Alloy Steel
Inside Diameter (mm): 90
Inside Diameter (in): 3.54
Height (in): 1.69
Outside Diameter (in): 7.48
View More
Compatible Models for part number 6Y-6488

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

C18

PETROLEUM GEN SET

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert