NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsShafts6Y-8028: Idler Shaft
Home
UndercarriageRolling ComponentsShafts
6Y-8028: Idler Shaft
6Y-8028: Idler Shaft

Cat® Shaft-Idler 85mm Bearing Diameter, 375mm long, Straight Pins

Brand: Cat

Product Images
6Y-8028: Idler Shaft
6Y-8028: Idler Shaft
6Y-8028: Idler Shaft
6Y-8028: Idler Shaft
6Y-8028: Idler Shaft

Cat® Shaft-Idler 85mm Bearing Diameter, 375mm long, Straight Pins

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Shaft Diameter (mm): 85
Diameter (mm): 85
Material: Alloy Steel,Carbon Steel,Microalloy Steel,Low Alloy Steel
Overall Length (mm): 375
Length (mm): 375
Shaft Diameter (mm): 85
Diameter (mm): 85
Material: Alloy Steel,Carbon Steel,Microalloy Steel,Low Alloy Steel
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Rotary Drill
MD6250MD6200
Rotary/Track Drills
MD6240MD6290
Power Module
OEM POWER
Track Feller Buncher
TK732TK1051552 2TK752TK751541 2522521521B5322590522B5411290T13905515522491
Forestry Products
548
Excavator
336E LN340340F330 L336E LH330-A L330D MH336 GC345328D LCR336D2 LXE340F L LRE336D336E336F336F LN XE336D2 L330D LN340D2 LFM548335F336F L336F XE336E LNH336D LN330336D2 GC340D L340MHPU335336340F L UHD330B L330B LN345D330-A336 MHPU336F LNXE336D2 XE335F LCR330C LN330-A L330 LN336F LN330C L336D L336D2330-A LN336F L XE330B330C FM330C330D336D2 L XE330C MH330D L350 OEM336E L325C336E H345 GC
Mobile Hyd Power Unit
336FMHPU345D349D L340D2 L336D L336E HVG330D349D2336F336D336E352FMHPU345C L
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 6Y-8028
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-8028
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-8028

Description:

  • Idler shafts carry the rotating idler and mounts to the roller frame through idler blocks.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-8028
Shaft Diameter (mm): 85
Diameter (mm): 85
Material: Alloy Steel,Carbon Steel,Microalloy Steel,Low Alloy Steel
Overall Length (mm): 375
Length (mm): 375
View More
Compatible Models for part number 6Y-8028

UNDERCARRIAGE

OEMS

ROTARY DRILL

MD6250 MD6200

ROTARY/TRACK DRILLS

MD6240 MD6290

POWER MODULE

OEM POWER

TRACK FELLER BUNCHER

TK732 TK1051 552 2 TK752 TK751 541 2 522 521 521B 532 2590 522B 541 1290T 1390 551 552 2491

FORESTRY PRODUCTS

548

EXCAVATOR

336E LN 340 340F 330 L 336E LH 330-A L 330D MH 336 GC 345 328D LCR 336D2 LXE 340F L LRE 336D 336E 336F 336F LN XE 336D2 L 330D LN 340D2 L FM548 335F 336F L 336F XE 336E LNH 336D LN 330 336D2 GC 340D L 340MHPU 335 336 340F L UHD 330B L 330B LN 345D 330-A 336 MHPU 336F LNXE 336D2 XE 335F LCR 330C LN 330-A L 330 LN 336F LN 330C L 336D L 336D2 330-A LN 336F L XE 330B 330C FM 330C 330D 336D2 L XE 330C MH 330D L 350 OEM 336E L 325C 336E H 345 GC

MOBILE HYD POWER UNIT

336FMHPU 345D 349D L 340D2 L 336D L 336E HVG 330D 349D2 336F 336D 336E 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert