NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges7D-1949: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
7D-1949: Motor Grader Cutting Edge
7D-1949: Motor Grader Cutting Edge

Cat® 19 mm Curved Grader Cutting Edge

Brand: Cat

Product Images
7D-1949: Motor Grader Cutting Edge
7D-1949: Motor Grader Cutting Edge
7D-1949: Motor Grader Cutting Edge
7D-1949: Motor Grader Cutting Edge
7D-1949: Motor Grader Cutting Edge

Cat® 19 mm Curved Grader Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
The best curved edge choice is often the impact tolerate through hardened edge. Curved edges penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.

Attributes:
Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The best curved edge choice is often the impact tolerate through hardened edge. Curved edges penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.

Attributes:
Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
End Hole Spacing (mm): 76.2
Overall Length (in): 95.906
Hole Quantity: 17
Edge Shape: Curved
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Serration: Not Serrated
Width (mm): 203.2
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 2436
Machine: Motor Grader
Width (in): 8
Units of MeasureUSMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
View More
Compatible Models
Compatible Models
Motor Grader
160H163H NA14M163H160M 21614G160M16G
Ripper Scarifier
16G
View More
Motor Grader
160H163H NA14M163H160M 21614G160M16G
Warranty Information
Return Policy
Parts diagram for 7D-1949
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7D-1949
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7D-1949

Description:
The best curved edge choice is often the impact tolerate through hardened edge. Curved edges penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.

Attributes:
Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7D-1949

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
End Hole Spacing (mm): 76.2
Overall Length (in): 95.906
Hole Quantity: 17
Edge Shape: Curved
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Serration: Not Serrated
Width (mm): 203.2
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 2436
Machine: Motor Grader
Width (in): 8
View More
Compatible Models for part number 7D-1949

MOTOR GRADER

160H 163H NA 14M 163H 160M 2 16 14G 160M 16G

RIPPER SCARIFIER

16G

View More
Related parts
1J-0962
1J-0962: 3/4-10 Thread 107.95mm Long Plow Bolt
Contact Dealer
1J-6762
1J-6762: 3/4-10 Thread 79.38mm Long Plow Bolt
Contact Dealer
5J-4773
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Contact Dealer
5F-8933
5F-8933: 3/4-10 Thread 3 3/4 in. Plow Bolt
Contact Dealer
2J-3506
2J-3506: 3/4''-10 Hex Nut
Contact Dealer
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert