NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits7D-2052: Motor Grader End Bit
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits
7D-2052: Motor Grader End Bit
7D-2052: Motor Grader End Bit

Cat® 13 mm Grader End Bit - RH/LH

Brand: Cat

Product Images
7D-2052: Motor Grader End Bit
7D-2052: Motor Grader End Bit
7D-2052: Motor Grader End Bit
7D-2052: Motor Grader End Bit
7D-2052: Motor Grader End Bit

Cat® 13 mm Grader End Bit - RH/LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your motor grader’s versatility. The end bit are designed with a thick cross-section for high face wear applications.

Manufactured from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate wear resistance
• Moderate to high impact resistance
Made of through-hardened DH-2 steel for added strength and service life.

Applications:
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Motor Grader
120 120G 12E 12F 12G 130G 140 140G 160G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your motor grader’s versatility. The end bit are designed with a thick cross-section for high face wear applications.

Manufactured from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate wear resistance
• Moderate to high impact resistance
Made of through-hardened DH-2 steel for added strength and service life.

Applications:
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Motor Grader
120 120G 12E 12F 12G 130G 140 140G 160G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Length (in): 17.50
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 5
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 3.50
Width (mm): 152.4
Height (mm): 88.90
Length (mm): 444.50
Width (in): 6
Units of MeasureUSMetric
Position: RH/LH
Length (in): 17.50
Material: Boron Steel
View More
Compatible Models
Compatible Models
Motor Grader
12G140160G140G130G120G12012F12E
Ripper Scarifier
12G130G140G
View More
Motor Grader
12G140160G140G130G120G12012F12E
Warranty Information
Return Policy
Parts diagram for 7D-2052
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7D-2052
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7D-2052

Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your motor grader’s versatility. The end bit are designed with a thick cross-section for high face wear applications.

Manufactured from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Moderate wear resistance
• Moderate to high impact resistance
Made of through-hardened DH-2 steel for added strength and service life.

Applications:
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Motor Grader
120 120G 12E 12F 12G 130G 140 140G 160G

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7D-2052

Units of Measure

USMetric
Position: RH/LH
Length (in): 17.50
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 5
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 3.50
Width (mm): 152.4
Height (mm): 88.90
Length (mm): 444.50
Width (in): 6
View More
Compatible Models for part number 7D-2052

MOTOR GRADER

12G 140 160G 140G 130G 120G 120 12F 12E

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert