NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Damper Plates7D-3013: 144 Teeth External Spline Damper
Home
DrivetrainFinal DriveFinal Drive Damper Plates
7D-3013: 144 Teeth External Spline Damper
7D-3013: 144 Teeth External Spline Damper

Cat® External Spline Damper for Service and Parking Brake

Brand: Cat

Product Images
7D-3013: 144 Teeth External Spline Damper
7D-3013: 144 Teeth External Spline Damper
7D-3013: 144 Teeth External Spline Damper
7D-3013: 144 Teeth External Spline Damper
7D-3013: 144 Teeth External Spline Damper

Cat® External Spline Damper for Service and Parking Brake

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.

Attributes:
• Hardened steel core reduces spline wear.
• (144) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.

Attributes:
• Hardened steel core reduces spline wear.
• (144) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 539.75
Outside Diameter (mm): 740.26
Thickness (mm): 6.86
Inside Diameter (in): 21.250
Outside Diameter (in): 29.144
Thickness (in): 0.270
Material: Non-Band Type Friction Material,Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 539.75
Outside Diameter (mm): 740.26
Thickness (mm): 6.86
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K651
Wagon
776
Off-Highway Truck
D10R
Wheel Tractor-Scraper
657651631K637631637K
Wheel Scraper
637K
Quarry Truck
775D775B773E777E
Truck
785789775G775F773G LRC775G OEM775E775D773E785G773D773G773F773777775G LRC773G OEM789C789D777C777B789B785C777D785D773B777F785B
Tractor
772776776D776C772B784C784B776B
Off Highway Truck
789G785D777E777789D773773GC789785
Rotary Cutter
RC20
View More
Wheel Tractor
631K637K651
Warranty Information
Return Policy
Parts diagram for 7D-3013
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7D-3013
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7D-3013

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.

Attributes:
• Hardened steel core reduces spline wear.
• (144) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains brake performance certification.

Application:
Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7D-3013

Units of Measure

USMetric
Inside Diameter (mm): 539.75
Outside Diameter (mm): 740.26
Thickness (mm): 6.86
Inside Diameter (in): 21.250
Outside Diameter (in): 29.144
Thickness (in): 0.270
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 7D-3013

WHEEL TRACTOR

631K 637K 651

WAGON

776

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

WHEEL SCRAPER

637K

QUARRY TRUCK

775D 775B 773E 777E

TRUCK

785 789 775G 775F 773G LRC 775G OEM 775E 775D 773E 785G 773D 773G 773F 773 777 775G LRC 773G OEM 789C 789D 777C 777B 789B 785C 777D 785D 773B 777F 785B

TRACTOR

772 776 776D 776C 772B 784C 784B 776B

OFF HIGHWAY TRUCK

789G 785D 777E 777 789D 773 773GC 789 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert