NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainWheels7D-5007: Valve Group-Tire
Home
DrivetrainWheels
7D-5007: Valve Group-Tire
7D-5007: Valve Group-Tire

Cat® Tire Valve Group

Brand: Cat

Product Images
7D-5007: Valve Group-Tire
7D-5007: Valve Group-Tire
7D-5007: Valve Group-Tire
7D-5007: Valve Group-Tire
7D-5007: Valve Group-Tire

Cat® Tire Valve Group

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat tire valves are designed to provide for ease of regulating tire pressure to improve the performance and operation of wheeled Cat machines.

Attributes:
• Group includes valve stem, core, cap, spud, grommet and locknut
• Metal valve
• Stem Length: 63.5 mm (2.50 in)
• Stem Thread Size: 0.482-26
• Bend Angle: 80°

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat tire valves are designed to provide for ease of regulating tire pressure to improve the performance and operation of wheeled Cat machines.

Attributes:
• Group includes valve stem, core, cap, spud, grommet and locknut
• Metal valve
• Stem Length: 63.5 mm (2.50 in)
• Stem Thread Size: 0.482-26
• Bend Angle: 80°

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 63.5 (Stem)
Length (in): 2.50 (Stem)
Material: Alloy Mixed: Metal,Alloy Copper
Units of MeasureUSMetric
Length (mm): 63.5 (Stem)
Length (in): 2.50 (Stem)
Material: Alloy Mixed: Metal,Alloy Copper
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K
Off-Highway Truck
D10R
Wheel Tractor-Scraper
637631637K631K
Wheel Scraper
637K
Truck
773E775G773D775F773G773F773773G LRC775G OEM775G LRC773G OEM775E773B775D
Quarry Truck
773E775D775B
Tractor
772772B
Off Highway Truck
775773773GC
View More
Wheel Tractor
631K637K
Warranty Information
Return Policy
Parts diagram for 7D-5007
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7D-50077D-5007
3D-29583D-2958
6G-05706G-0570
View All Parts
Frequently bought together
7D-5007
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2958
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6G-0570
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0527
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0524
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7D-5007
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7D-5007

Description:
Cat tire valves are designed to provide for ease of regulating tire pressure to improve the performance and operation of wheeled Cat machines.

Attributes:
• Group includes valve stem, core, cap, spud, grommet and locknut
• Metal valve
• Stem Length: 63.5 mm (2.50 in)
• Stem Thread Size: 0.482-26
• Bend Angle: 80°

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7D-5007

Units of Measure

USMetric
Length (mm): 63.5 (Stem)
Length (in): 2.50 (Stem)
Material: Alloy Mixed: Metal,Alloy Copper
View More
Compatible Models for part number 7D-5007

WHEEL TRACTOR

631K 637K

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637K

TRUCK

773E 775G 773D 775F 773G 773F 773 773G LRC 775G OEM 775G LRC 773G OEM 775E 773B 775D

QUARRY TRUCK

773E 775D 775B

TRACTOR

772 772B

OFF HIGHWAY TRUCK

775 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert