NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainWheels7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
Home
DrivetrainWheels
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring

Cat® Lock Ring (25 inch)(3 Piece Wheel)

Brand: Cat

Product Images
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring
7D-7469: 25 inch 3 piece Wheel Rim Lock Ring

Cat® Lock Ring (25 inch)(3 Piece Wheel)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat lock rings are used to lock the loose flange into the rim gutter of multi-piece wheels used on Cat machines.

Attributes:
• 3 piece wheel lock ring
• Material: Steel
• Diameter: 594 mm (23.4 in)(With ends together)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lock rings are used to lock the loose flange into the rim gutter of multi-piece wheels used on Cat machines.

Attributes:
• 3 piece wheel lock ring
• Material: Steel
• Diameter: 594 mm (23.4 in)(With ends together)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Diameter (mm): 594 (With ends together)
Diameter (in): 23.4 (With ends together),23.385 (With ends together)
Material: Alloy Mixed: Metal,Carbon Steel,Structural Steel
Units of MeasureUSMetric
Material Description: Steel
Diameter (mm): 594 (With ends together)
Diameter (in): 23.4 (With ends together),23.385 (With ends together)
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Wheel Tractor
650B660B613C II615C II666B
Rotary Mixer
RM500B
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38GIT28B
Reclaimer Mixer
RM-500
Wheel Tractor-Scraper
613G
Load Haul Dump
R1300GR1700 IIR1600HR1700 XER1700GR1700
Ejector Truck
740730C2 EJ730D400E II730C740B
Load, Haul, Dump
R1700K
Wheel Dozer
814B824H824G824C814F II814K814F814824G II
Motor Grader
18M312M1618120M160M16H NA16M16M3140M16H16G16GC
Compact Wheel Loader
914G2938
Wheel Loader
980 XE966F II962M Z962980K HLG960F972G966972H972K972M972972L950M Z972 XE950GC814K966 XE966XE966K XE980950G II950G962H950F962G950H950K962L962K950M950L962M950 GC972G II972M XE938G II980G II966M XE980XE924K962G II980C980F980H980G980L980K972XE980M938938G966D938H938K966F966E938M966H966G966L966K930K966M970F966G II950982 XE982M980F II950F II
Articulated Truck
725C730C2D400ED250E740C740BD400DD25DD350ED350DD350C740 GCD35HPD30C730CD30DD250E IID35CD300E745CD350E IID400725D40D725C2740D400E II735C735B745730735 OEM735D300E II
Underground Articulated Truck
AD22
Wagon
613C II
Truck
769769B
Wheel Scraper
613C615C613C II
Towed Scraper
TS225TS185TS180
Tractor
768B
Ripper Scarifier
16G
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 7D-7469
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7D-7469
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7D-7469

Description:
Cat lock rings are used to lock the loose flange into the rim gutter of multi-piece wheels used on Cat machines.

Attributes:
• 3 piece wheel lock ring
• Material: Steel
• Diameter: 594 mm (23.4 in)(With ends together)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7D-7469

Units of Measure

USMetric
Material Description: Steel
Diameter (mm): 594 (With ends together)
Diameter (in): 23.4 (With ends together),23.385 (With ends together)
Material: Alloy Mixed: Metal,Carbon Steel,Structural Steel
View More
Compatible Models for part number 7D-7469

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

650B 660B 613C II 615C II 666B

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G IT28B

RECLAIMER MIXER

RM-500

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1700 II R1600H R1700 XE R1700G R1700

EJECTOR TRUCK

740 730C2 EJ 730 D400E II 730C 740B

LOAD, HAUL, DUMP

R1700K

WHEEL DOZER

814B 824H 824G 824C 814F II 814K 814F 814 824G II

MOTOR GRADER

18M3 12M 16 18 120M 160M 16H NA 16M 16M3 140M 16H 16G 16GC

COMPACT WHEEL LOADER

914G2 938

WHEEL LOADER

980 XE 966F II 962M Z 962 980K HLG 960F 972G 966 972H 972K 972M 972 972L 950M Z 972 XE 950GC 814K 966 XE 966XE 966K XE 980 950G II 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 950 GC 972G II 972M XE 938G II 980G II 966M XE 980XE 924K 962G II 980C 980F 980H 980G 980L 980K 972XE 980M 938 938G 966D 938H 938K 966F 966E 938M 966H 966G 966L 966K 930K 966M 970F 966G II 950 982 XE 982M 980F II 950F II

ARTICULATED TRUCK

725C 730C2 D400E D250E 740C 740B D400D D25D D350E D350D D350C 740 GC D35HP D30C 730C D30D D250E II D35C D300E 745C D350E II D400 725 D40D 725C2 740 D400E II 735C 735B 745 730 735 OEM 735 D300E II

UNDERGROUND ARTICULATED TRUCK

AD22

WAGON

613C II

TRUCK

769 769B

WHEEL SCRAPER

613C 615C 613C II

TOWED SCRAPER

TS225 TS185 TS180

TRACTOR

768B

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert