Description: The Reducer Hose for air aftercooler lines is designed to connect two different-sized pipes or tubes in the air aftercooler system. It features a larger diameter on one end and a smaller diameter on the other end, allowing for a smooth transition and optimal airflow. The hose is made from durable materials that can withstand high temperatures and pressure, ensuring reliable performance. It is easy to install and provides a secure connection, preventing air leaks and loss of efficiency in the after-cooler system.
Attributes: • Capable of withstanding 300 kpa air pressure and 200 °C. • Made from high-quality and durable materials, that can withstand high temperatures and pressure. • Ensures a tight and secure connection between the air aftercooler lines. • Designed to withstand high temperatures generated by the air aftercooler. • Resistant to corrosion, ensuring longevity. • Prevents degradation due to exposure to moisture or chemicals present in the air.
Applications: The Reducer Hose is designed to facilitate the connection between the air aftercooler and the associated airlines.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: The Reducer Hose for air aftercooler lines is designed to connect two different-sized pipes or tubes in the air aftercooler system. It features a larger diameter on one end and a smaller diameter on the other end, allowing for a smooth transition and optimal airflow. The hose is made from durable materials that can withstand high temperatures and pressure, ensuring reliable performance. It is easy to install and provides a secure connection, preventing air leaks and loss of efficiency in the after-cooler system.
Attributes: • Capable of withstanding 300 kpa air pressure and 200 °C. • Made from high-quality and durable materials, that can withstand high temperatures and pressure. • Ensures a tight and secure connection between the air aftercooler lines. • Designed to withstand high temperatures generated by the air aftercooler. • Resistant to corrosion, ensuring longevity. • Prevents degradation due to exposure to moisture or chemicals present in the air.
Applications: The Reducer Hose is designed to facilitate the connection between the air aftercooler and the associated airlines.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: Other Hose
Material: Other Hose
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6T XWD6T LGPD6T XL
Challenger
65E75D85C75C75E75
Asphalt Paver
AP-1050
Industrial Engine
3176BC9
Wheel Scraper
627G637G637D
Load Haul Dump
R1600R1700GR1700 II
Petroleum Package
TH31-E61TH35-E81TH48-E70
Motor Grader
14M163H143H160H140H14H16H
Wheel Loader
966H972H
View More
Track-Type Tractor
D6T XWD6T LGPD6T XL
Warranty Information
Return Policy
Parts diagram for 7E-8629
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-8629
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7E-8629
Description: The Reducer Hose for air aftercooler lines is designed to connect two different-sized pipes or tubes in the air aftercooler system. It features a larger diameter on one end and a smaller diameter on the other end, allowing for a smooth transition and optimal airflow. The hose is made from durable materials that can withstand high temperatures and pressure, ensuring reliable performance. It is easy to install and provides a secure connection, preventing air leaks and loss of efficiency in the after-cooler system.
Attributes: • Capable of withstanding 300 kpa air pressure and 200 °C. • Made from high-quality and durable materials, that can withstand high temperatures and pressure. • Ensures a tight and secure connection between the air aftercooler lines. • Designed to withstand high temperatures generated by the air aftercooler. • Resistant to corrosion, ensuring longevity. • Prevents degradation due to exposure to moisture or chemicals present in the air.
Applications: The Reducer Hose is designed to facilitate the connection between the air aftercooler and the associated airlines.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 7E-8629
Material: Other Hose
View More
Compatible Models for part number 7E-8629
TRACK-TYPE TRACTOR
D6T XW D6T LGP D6T XL
CHALLENGER
65E 75D 85C 75C 75E 75
ASPHALT PAVER
AP-1050
INDUSTRIAL ENGINE
3176B C9
WHEEL SCRAPER
627G 637G 637D
LOAD HAUL DUMP
R1600 R1700G R1700 II
PETROLEUM PACKAGE
TH31-E61 TH35-E81 TH48-E70
MOTOR GRADER
14M 163H 143H 160H 140H 14H 16H
WHEEL LOADER
966H 972H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.