NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7G-1157: 2.7mm Thick Steel Shim Pack
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
7G-1157: 2.7mm Thick Steel Shim Pack
7G-1157: 2.7mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
7G-1157: 2.7mm Thick Steel Shim Pack
7G-1157: 2.7mm Thick Steel Shim Pack
7G-1157: 2.7mm Thick Steel Shim Pack
7G-1157: 2.7mm Thick Steel Shim Pack
7G-1157: 2.7mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 12 shims 0.15 MM (0.006 IN) thick; 10 shims 0.05 MM (0.001 IN) thick
• For use with 3/8-16 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 12 shims 0.15 MM (0.006 IN) thick; 10 shims 0.05 MM (0.001 IN) thick
• For use with 3/8-16 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.413
Hole Size (mm): 10.5
Inside Diameter (in): 12.204
Inside Diameter (mm): 310
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 14.015
Outside Diameter (mm): 356
Overall Thickness (in): 0.09
Overall Thickness (mm): 2.3
Units of MeasureUSMetric
Hole Size (in): 0.413
Hole Size (mm): 10.5
Inside Diameter (in): 12.204
View More
Compatible Models
Compatible Models
Off-Highway Truck
D10R
Quarry Truck
771D771C773E775D775B772G
Truck
772G69D773E775G772773D775F773G770773F772G OEM773G LRC775G OEM775G LRC773G OEM769D769C775E773B775D
Tractor
772B768C
Off Highway Truck
772775773773GC
Mobile Hyd Power Unit
TH43-C18
View More
Off-Highway Truck
D10R
Warranty Information
Return Policy
Parts diagram for 7G-1157
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-1157
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-1157

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 12 shims 0.15 MM (0.006 IN) thick; 10 shims 0.05 MM (0.001 IN) thick
• For use with 3/8-16 IN Hardware

Application:

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-1157

Units of Measure

USMetric
Hole Size (in): 0.413
Hole Size (mm): 10.5
Inside Diameter (in): 12.204
Inside Diameter (mm): 310
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 14.015
Outside Diameter (mm): 356
Overall Thickness (in): 0.09
Overall Thickness (mm): 2.3
View More
Compatible Models for part number 7G-1157

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 773E 775D 775B 772G

TRUCK

772G 69D 773E 775G 772 773D 775F 773G 770 773F 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 769D 769C 775E 773B 775D

TRACTOR

772B 768C

OFF HIGHWAY TRUCK

772 775 773 773GC

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert