NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7G-5675: Internal Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
7G-5675: Internal Seal Ring
7G-5675: Internal Seal Ring

Cat®Internal Seal Ring (Transmission, Planetary)

Brand: Cat

Product Images
7G-5675: Internal Seal Ring
7G-5675: Internal Seal Ring
7G-5675: Internal Seal Ring
7G-5675: Internal Seal Ring
7G-5675: Internal Seal Ring

Cat®Internal Seal Ring (Transmission, Planetary)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Internal
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Outside Diameter (mm): 246.65
Cross Section Height (mm): 4.95
Cross Section Width (mm): 2.31
Outside Diameter (in): 9.710
Cross Section Height (in): 0.194
Cross Section Width (in): 0.091
Inside Diameter (mm): 246
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
Units of MeasureUSMetric
Seal Type: Internal
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Outside Diameter (mm): 246.65
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II613C
Integrated Toolcarrier
IT62G IIIT62GIT62H
Wheel Tractor-Scraper
613G
Load Haul Dump
R1300GR1300R1300G II
Winch
55
Wheel Loader
936E936F960F962G II966966 GC950B/950E936950G II966CG936966H950B950E950G962H966L950F962G966K950H966M950K962K966R950F II
Track Skidder
527D5HTSK IID4HTSK III517
Track-Type Tractor
D9D5H XLD6D5D8D7D8TD5R2D6N OEMD9TD5R XLD5MD5ND5HD5R LGPD6N LGPD4H IIID6N XLD6TD6MD6ND4H XL
Challenger
65C65B65E85C65D85E85D70C6575D75C75E95E75
Ripper
5
Pipelayer
561N561M
Wheel Scraper
613C
Bulldozer
5A5P5S
View More
Wheel Tractor
613C II613C
Warranty Information
Return Policy
Parts diagram for 7G-5675
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-5675
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-5675

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-5675

Units of Measure

USMetric
Seal Type: Internal
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Outside Diameter (mm): 246.65
Cross Section Height (mm): 4.95
Cross Section Width (mm): 2.31
Outside Diameter (in): 9.710
Cross Section Height (in): 0.194
Cross Section Width (in): 0.091
Inside Diameter (mm): 246
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 7G-5675

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300 R1300G II

WINCH

55

WHEEL LOADER

936E 936F 960F 962G II 966 966 GC 950B/950E 936 950G II 966C G936 966H 950B 950E 950G 962H 966L 950F 962G 966K 950H 966M 950K 962K 966R 950F II

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D9 D5H XL D6 D5 D8 D7 D8T D5R2 D6N OEM D9T D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6T D6M D6N D4H XL

CHALLENGER

65C 65B 65E 85C 65D 85E 85D 70C 65 75D 75C 75E 95E 75

RIPPER

5

PIPELAYER

561N 561M

WHEEL SCRAPER

613C

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert