NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Housing7G-5746: 310.39mm Inner Diameter Clutch Housing
Home
DrivetrainClutches & ComponentsClutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing

Cat® Transmission Planetary Clutch Housing is a sturdy casing in transmission, that enables seamless gear shifts, torque transfer, and enhanced power distribution

Brand: Cat

Product Images
7G-5746: 310.39mm Inner Diameter Clutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing
7G-5746: 310.39mm Inner Diameter Clutch Housing

Cat® Transmission Planetary Clutch Housing is a sturdy casing in transmission, that enables seamless gear shifts, torque transfer, and enhanced power distribution

Brand: Cat

Warranty Information
Return Policy
Description
Description

The Clutch Housing is a pivotal element within the power train and serves as a robust enclosure for the planetary clutch. It plays an important role in facilitating smooth gear changes and efficient power distribution throughout the machinery's operation. Its design accommodates the intricate arrangement of planetary gears, which enables the transmission to achieve different gear ratios, optimizing both torque multiplication and speed variation.

Attributes:
• Withstands high torque, heat, and demanding conditions
• Provides efficient power distribution and smoother machinery operation
• Designed to minimize energy losses and increase overall efficiency

Applications:
The Clutch Housing ensures seamless transitions between different gear ratios, contributing to the machinery's overall performance, traction, and control.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Clutch Housing is a pivotal element within the power train and serves as a robust enclosure for the planetary clutch. It plays an important role in facilitating smooth gear changes and efficient power distribution throughout the machinery's operation. Its design accommodates the intricate arrangement of planetary gears, which enables the transmission to achieve different gear ratios, optimizing both torque multiplication and speed variation.

Attributes:
• Withstands high torque, heat, and demanding conditions
• Provides efficient power distribution and smoother machinery operation
• Designed to minimize energy losses and increase overall efficiency

Applications:
The Clutch Housing ensures seamless transitions between different gear ratios, contributing to the machinery's overall performance, traction, and control.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Gray (Flake) Iron
Material: Gray (Flake) Iron
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Power Module
TR43-C18LTR43TR43-E44
Track Loader
983B
Soil Compactor
825G825C
Load Haul Dump
R3000HR2900GR2900
Wheel Dozer
834G834H834B824G824C
Winch
59N59L58L5958
Oem Solutions
3412C
Landfill Compactor
836H836G826C826G836
Wheel Loader
988G988H988F980G988F II986988GC986H986K
Track-Type Tractor
D9D8LD9TD9RD9LD9ND9 GC
Articulated Truck
D550BD350E IID400D44BD400ED40DD400DD350ED35HP
Ripper
98
Pipelayer
589
Industrial Engine
C9.3B
Powertrain
TR43M44-C13BTR43E44-C13BL
Engine - Generator Set
3508B
Bulldozer
824S8S8U8259C9U9S9SU834U834S8A
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 7G-5746
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-5746
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-5746

The Clutch Housing is a pivotal element within the power train and serves as a robust enclosure for the planetary clutch. It plays an important role in facilitating smooth gear changes and efficient power distribution throughout the machinery's operation. Its design accommodates the intricate arrangement of planetary gears, which enables the transmission to achieve different gear ratios, optimizing both torque multiplication and speed variation.

Attributes:
• Withstands high torque, heat, and demanding conditions
• Provides efficient power distribution and smoother machinery operation
• Designed to minimize energy losses and increase overall efficiency

Applications:
The Clutch Housing ensures seamless transitions between different gear ratios, contributing to the machinery's overall performance, traction, and control.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-5746
Material: Gray (Flake) Iron
View More
Compatible Models for part number 7G-5746

UNDERGROUND ART TRUCK

AD30

POWER MODULE

TR43-C18L TR43 TR43-E44

TRACK LOADER

983B

SOIL COMPACTOR

825G 825C

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

834G 834H 834B 824G 824C

WINCH

59N 59L 58L 59 58

OEM SOLUTIONS

3412C

LANDFILL COMPACTOR

836H 836G 826C 826G 836

WHEEL LOADER

988G 988H 988F 980G 988F II 986 988GC 986H 986K

TRACK-TYPE TRACTOR

D9 D8L D9T D9R D9L D9N D9 GC

ARTICULATED TRUCK

D550B D350E II D400 D44B D400E D40D D400D D350E D35HP

RIPPER

9 8

PIPELAYER

589

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

BULLDOZER

824S 8S 8U 825 9C 9U 9S 9SU 834U 834S 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert