NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates7G-6114: 160mm Inner Diameter Wear Sleeve
Home
DrivetrainClutches & ComponentsClutch Plates
7G-6114: 160mm Inner Diameter Wear Sleeve
7G-6114: 160mm Inner Diameter Wear Sleeve

Cat® Torque Converter Wear Sleeve reduces friction and wear, enhancing their efficiency and longevity

Brand: Cat

Product Images
7G-6114: 160mm Inner Diameter Wear Sleeve
7G-6114: 160mm Inner Diameter Wear Sleeve
7G-6114: 160mm Inner Diameter Wear Sleeve
7G-6114: 160mm Inner Diameter Wear Sleeve
7G-6114: 160mm Inner Diameter Wear Sleeve

Cat® Torque Converter Wear Sleeve reduces friction and wear, enhancing their efficiency and longevity

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 160 mm (6.30 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 160 mm (6.30 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 160
Outside Diameter (mm): 260
Length (mm): 14
Hole Size (mm): 14 (12X)
Thread: 1/2-13 (2X)
Inside Diameter (in): 6.30
Outside Diameter (in): 10.24
Length (in): 0.53
Hole Size (in): 0.54 (12X)
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 160
Outside Diameter (mm): 260
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9RD9LD9ND10ND9 GCD8LD10R
Ripper
1098
Pipelayer
589
Bulldozer
8S8U9C9U10SU10U9S9SU8A
Winch
59N59L595858L
View More
Track-Type Tractor
D9RD9LD9ND10ND9 GCD8LD10R
Warranty Information
Return Policy
Parts diagram for 7G-6114
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-6114
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-6114

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 160 mm (6.30 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-6114

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 160
Outside Diameter (mm): 260
Length (mm): 14
Hole Size (mm): 14 (12X)
Thread: 1/2-13 (2X)
Inside Diameter (in): 6.30
Outside Diameter (in): 10.24
Length (in): 0.53
Hole Size (in): 0.54 (12X)
View More
Compatible Models for part number 7G-6114

TRACK-TYPE TRACTOR

D9R D9L D9N D10N D9 GC D8L D10R

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert