NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7G-7379: 313.182mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
7G-7379: 313.182mm Outside Diameter Sleeve Bearing
7G-7379: 313.182mm Outside Diameter Sleeve Bearing

Cat® 313.182mm Outside Diameter 50.55mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Product Images
7G-7379: 313.182mm Outside Diameter Sleeve Bearing
7G-7379: 313.182mm Outside Diameter Sleeve Bearing
7G-7379: 313.182mm Outside Diameter Sleeve Bearing
7G-7379: 313.182mm Outside Diameter Sleeve Bearing
7G-7379: 313.182mm Outside Diameter Sleeve Bearing

Cat® 313.182mm Outside Diameter 50.55mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 305
Outside Diameter (mm): 313
Overall Length (mm): 51
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 12.00
Outside Diameter (in): 12.33
Overall Length (in): 1.99
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 305
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD8R IID7HD7R IID7R SERIESD8D7D8TD8RD7R XRD8GCD8ND7R LGPD8 GC
Generator Set
3508B
Ripper
78
Pipelayer
PL83PL87583T583R587T587R572R572R II
Water Fording Tractor
D7R II
Bulldozer
8U7A7S7U8SU7SU7S LGP8A
Winch
57H57
View More
Track-Type Tractor
D7RD8R IID7HD7R IID7R SERIESD8D7D8TD8RD7R XRD8GCD8ND7R LGPD8 GC
Warranty Information
Return Policy
Parts diagram for 7G-7379
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7G-73797G-7379
9X-45849X-4584
2K-44722K-4472
View All Parts
Frequently bought together
7G-7379
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9X-4584
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2K-4472
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-2185
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1M-1571
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6J-1038
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-7379
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-7379

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-7379

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 305
Outside Diameter (mm): 313
Overall Length (mm): 51
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 12.00
Outside Diameter (in): 12.33
Overall Length (in): 1.99
View More
Compatible Models for part number 7G-7379

TRACK-TYPE TRACTOR

D7R D8R II D7H D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D8N D7R LGP D8 GC

GENERATOR SET

3508B

RIPPER

7 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R 572R 572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7A 7S 7U 8SU 7SU 7S LGP 8A

WINCH

57H 57

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert