NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7I-2750: SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
7I-2750: SEAL
7I-2750: SEAL

Seal

Brand: Cat

Product Images
7I-2750: SEAL
7I-2750: SEAL

Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 11.5
Inside Diameter (in): 0.453
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75A
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 11.5
View More
Compatible Models
Compatible Models
Paving Compactor
C13 MARINEMG630
Mini Hyd Excavator
307-A
Skid Steer Loader
226B232232B242216B216242B228226
Soil Compactor
CP7CS44BCS64BCS12 GCCP44BCS10CS11CS12CP13 GCCS13CS13 GCCS10 GCCP12 GCCS54BCP11CP13CS11 GC
Compactor
CCS7CCS9
Excavator
307307-A
Vibratory Compactor
CS11 GCCS-54CS-64BCS-44BCS512 GCCS54BCP-54CS10 GCCP-533ECP54BCS-533ECS7CP-54BCP7CP11 GCCS-54BCS44BCP12 GCCP44BCP-44B
View More
Paving Compactor
C13 MARINEMG630
Warranty Information
Return Policy
Parts diagram for 7I-2750
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7I-2750
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7I-2750

Description:
OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7I-2750

Units of Measure

USMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 11.5
Inside Diameter (in): 0.453
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75A
View More
Compatible Models for part number 7I-2750

PAVING COMPACTOR

C13 MARINE MG630

MINI HYD EXCAVATOR

307-A

SKID STEER LOADER

226B 232 232B 242 216B 216 242B 228 226

SOIL COMPACTOR

CP7 CS44B CS64B CS12 GC CP44B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS10 GC CP12 GC CS54B CP11 CP13 CS11 GC

COMPACTOR

CCS7 CCS9

EXCAVATOR

307 307-A

VIBRATORY COMPACTOR

CS11 GC CS-54 CS-64B CS-44B CS512 GC CS54B CP-54 CS10 GC CP-533E CP54B CS-533E CS7 CP-54B CP7 CP11 GC CS-54B CS44B CP12 GC CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert