NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components7K-9197: 37 Degree Flare to Port Elbow Adaptor
Home
HydraulicsOther Hydraulic Components
7K-9197: 37 Degree Flare to Port Elbow Adaptor
7K-9197: 37 Degree Flare to Port Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
7K-9197: 37 Degree Flare to Port Elbow Adaptor
7K-9197: 37 Degree Flare to Port Elbow Adaptor

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
View More
Compatible Models
Compatible Models
Generator
SR4SR5
Truck Engine
C73406BC11C13C15C-10C-123126B3126E320831163126
Integrated Toolcarrier
IT12
Gen Set-Military
3608
Track Skidder
527517D4HTSK II
Asphalt Compactor
CB22B
Wheel Skidder
518C528B525B525518528530B508
Rotary Drill
MD6310MD6250
Mini Hyd Excavator
307B
Harvester Head
SAT323SAT322SAT322TSAT318SAT223SAT214SAT223TSAT325TSAT323TSAT318TSCHH44 DESAT422DBSAT323TSCSAT322TSCSAT318T
Excavator
215B325B L215D312B311B225B225D312B L219DM325C229D313B231D245D245B320D FM229225215245
Paving Compactor
CB-22B
Wheel Tractor
651B651E631D631E641B621623B621B657E657B621R633D639D627B613B637D637E
Marine Powertrain
C12
Hydraulic Control
48143141140
Vehicular Engine
D346D348D34935163512
Track Loader
935C983931943953953B953C931B931C931C II935C II
Soil Compactor
825G815B
Petroleum Engine
35163512C15C183508C3508B2016C323516C3516BC280-123512E3512C3512B
Wheel Dozer
834H834B814B824G824G II
Landfill Compactor
836826G II836H826G816B
Petroleum Gen Set
3512B3512C
Compact Wheel Loader
910
Wheel Loader
950B950EG910988B988H966D966E990 II995992980G II950B/950E990H992B992C980G992G994K
Soil Stabilizer
SS-250
Articulated Truck
D44BD20DD30CD30DD250E IID35CD250ED250DD250BD25DD25CD350ED350DD350CD350E IID400E IID300E IID550BD300ED300DD300B730 EJECTORD400E740C740BD400D740 GC745CD400725D40D740735C735B745730735 OEM735
Engine - Industrial
3512BG3606B3406B3516BLD700E3561B
Industrial Engine
C32C1831263204330433063176C341235123516C-123508BC-15C-103508D3983516B3516C3406E3406B3406CD398B3408E3408B3408CC93512E3512B3512CC1.5C2.231963412E3412CC11C13C15
Wheel Scraper
621B657E615
Asphalt Screed
10 FT8 FT
Logger
227
Windrow Elevator
WE-851B
Gas Engine
G3512BG3512JG3520BG3520JG3612G3616G3608G3508JG3606CG137-12G3508BG3412G3516JG3408G3406G3516BG3512G3516G3508
Tractor
776776B
Bulldozer
D5C PAT11SU4S4P10CD5C PATLGP11U10S10U3S5A PAT3P
Feller Buncher
FB518
Pumper
SCT673CPT372SPF743SPF343CSPT342
Power Module
PM3512
Load Haul Dump
R1700 IIR2900R1300G II
Off Highway Truck
789G789D3508B793D789785
Winch
54H53
Motor Grader
120G140G130G14G14E12G12F
Rotary Cutter
RC7RC20
Backhoe
D3931
Hydraulic Shovel
6060
Track-Type Tractor
D6D SRD6R IIID3C IID10D6R IID3BD3CD4HD4CD4ED5BD5CD5MD5ND6E SRD6R LSD6DD6N XLD6RD6TD6MD6ND3D5D6N LGPD11ND6T LGPD6T LGPPATD6T XWD6T XLD7GD8KD9LD6T XL PATD6T XW PATD4C II
Asphalt Paver
AP-800AP-800BAP-1200
Marine Auxiliary
C323512350836083516C3516B3512C3512B3508B3508C
Marine Engine
319632083176C3176BC30C32C32 MARINE3304330634123408351635123508C-123616C183618C123612C153508C3508B3408B3406B3406C3406E3516B3516C3516E3512C3512EC280-16C280-123306B3512B3412C3412E3412D3304BC280-6C280-8
Pipelayer
572G583K
Stabilizer Mixer
SM-350
Petroleum Package
TH48-E703508TH35-C13ICX31-C9ICX31-C13I
Power Package
C32
Generator Set
G3406G3516G3512G350835083412C3516C1835123508C3508BC9C27C323306BG3520H3512C3512B3406C3516C3516B
Reclaimer Mixer
RM-350BRM-350
Engine
3512E3508PETROL3512CG3516J3516C3516EC32B INDUSTRIALG3406G3408G3520J3512PETROL3516PETROLEUMC27 INDUSTRIAL
Locomotive Engine
3516351236123512C3508
Ejector Truck
730C740BD400E II730C2 EJ740730
Cold Planer
PR-1000CPR-450PR-105PR-750BPR-1000PR-450C
Combat Vehicle Engine
C13
Electric Rope Shovel
7495 HF7495
Road Reclaimer
RR-250RM-350B
Engine - Machine
3408C2732043208
Gen Set Engine
3406C3406B3408B3408C360836063516B3304B3512B3306BG3516G35123508B33063304341232083412C3508C280-1636123616340835123516
Ripper
953B9539433499D8D1110
Truck
789D777B785789793793D785G777
Compactor
CB-34B XWCB-24BCB-36BCB-22BCB-34BCC-24BCB-32BCC-34B
View More
Generator
SR4SR5
Warranty Information
Return Policy
Parts diagram for 7K-9197
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7K-91977K-9197
3J-19073J-1907
214-7568214-7568
View All Parts
Frequently bought together
7K-9197
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8L-6557
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7K-9197
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7K-9197

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 7K-9197
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 7K-9197

GENERATOR

SR4 SR5

TRUCK ENGINE

C7 3406B C11 C13 C15 C-10 C-12 3126B 3126E 3208 3116 3126

INTEGRATED TOOLCARRIER

IT12

GEN SET-MILITARY

3608

TRACK SKIDDER

527 517 D4HTSK II

ASPHALT COMPACTOR

CB22B

WHEEL SKIDDER

518C 528B 525B 525 518 528 530B 508

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

307B

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT223 SAT214 SAT223T SAT325T SAT323T SAT318TSC HH44 DE SAT422DB SAT323TSC SAT322TSC SAT318T

EXCAVATOR

215B 325B L 215D 312B 311B 225B 225D 312B L 219D M325C 229D 313B 231D 245D 245B 320D FM 229 225 215 245

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

651B 651E 631D 631E 641B 621 623B 621B 657E 657B 621R 633D 639D 627B 613B 637D 637E

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48 143 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

935C 983 931 943 953 953B 953C 931B 931C 931C II 935C II

SOIL COMPACTOR

825G 815B

PETROLEUM ENGINE

3516 3512 C15 C18 3508C 3508B 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

WHEEL DOZER

834H 834B 814B 824G 824G II

LANDFILL COMPACTOR

836 826G II 836H 826G 816B

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B 950E G910 988B 988H 966D 966E 990 II 995 992 980G II 950B/950E 990H 992B 992C 980G 992G 994K

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D44B D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B 730 EJECTOR D400E 740C 740B D400D 740 GC 745C D400 725 D40D 740 735C 735B 745 730 735 OEM 735

ENGINE - INDUSTRIAL

3512B G3606B 3406B 3516B LD700E 3561B

INDUSTRIAL ENGINE

C32 C18 3126 3204 3304 3306 3176C 3412 3512 3516 C-12 3508B C-15 C-10 3508 D398 3516B 3516C 3406E 3406B 3406C D398B 3408E 3408B 3408C C9 3512E 3512B 3512C C1.5 C2.2 3196 3412E 3412C C11 C13 C15

WHEEL SCRAPER

621B 657E 615

ASPHALT SCREED

10 FT 8 FT

LOGGER

227

WINDROW ELEVATOR

WE-851B

GAS ENGINE

G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J G3606 CG137-12 G3508B G3412 G3516J G3408 G3406 G3516B G3512 G3516 G3508

TRACTOR

776 776B

BULLDOZER

D5C PAT 11SU 4S 4P 10C D5C PATLGP 11U 10S 10U 3S 5A PAT 3P

FELLER BUNCHER

FB518

PUMPER

SCT673 CPT372 SPF743 SPF343C SPT342

POWER MODULE

PM3512

LOAD HAUL DUMP

R1700 II R2900 R1300G II

OFF HIGHWAY TRUCK

789G 789D 3508B 793D 789 785

WINCH

54H 53

MOTOR GRADER

120G 140G 130G 14G 14E 12G 12F

ROTARY CUTTER

RC7 RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6D SR D6R III D3C II D10 D6R II D3B D3C D4H D4C D4E D5B D5C D5M D5N D6E SR D6R LS D6D D6N XL D6R D6T D6M D6N D3 D5 D6N LGP D11N D6T LGP D6T LGPPAT D6T XW D6T XL D7G D8K D9L D6T XL PAT D6T XW PAT D4C II

ASPHALT PAVER

AP-800 AP-800B AP-1200

MARINE AUXILIARY

C32 3512 3508 3608 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3196 3208 3176C 3176B C30 C32 C32 MARINE 3304 3306 3412 3408 3516 3512 3508 C-12 3616 C18 3618 C12 3612 C15 3508C 3508B 3408B 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3306B 3512B 3412C 3412E 3412D 3304B C280-6 C280-8

PIPELAYER

572G 583K

STABILIZER MIXER

SM-350

PETROLEUM PACKAGE

TH48-E70 3508 TH35-C13I CX31-C9I CX31-C13I

POWER PACKAGE

C32

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3516 C18 3512 3508C 3508B C9 C27 C32 3306B G3520H 3512C 3512B 3406C 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350

ENGINE

3512E 3508PETROL 3512C G3516J 3516C 3516E C32B INDUSTRIAL G3406 G3408 G3520J 3512PETROL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 3612 3512C 3508

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PR-1000C PR-450 PR-105 PR-750B PR-1000 PR-450C

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250 RM-350B

ENGINE - MACHINE

3408 C27 3204 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B 3304B 3512B 3306B G3516 G3512 3508B 3306 3304 3412 3208 3412C 3508 C280-16 3612 3616 3408 3512 3516

RIPPER

953B 953 943 3 4 9 9D 8D 11 10

TRUCK

789D 777B 785 789 793 793D 785G 777

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
Related parts
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Contact Dealer
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert