NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsPlugs7T-0493: PLUG
Home
Hoses & TubesCaps & PlugsPlugs
7T-0493: PLUG
7T-0493: PLUG

Cat® Plug (Rocker Switch)

Brand: Cat

Product Images
7T-0493: PLUG
7T-0493: PLUG
7T-0493: PLUG
7T-0493: PLUG
7T-0493: PLUG

Cat® Plug (Rocker Switch)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic (Acetal),Plastic Plastic,Acetal Plastic
Length (mm): 51.1
Width (mm): 25
Height (mm): 15.7
Hole Size (mm): 6.0
Length (in): 2.012
Width (in): 0.984
Height (in): 0.618
Hole Size (in): 0.236
Units of MeasureUSMetric
Material: Plastic (Acetal),Plastic Plastic,Acetal Plastic
Length (mm): 51.1
Width (mm): 25
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14FIT14BIT18FIT38FIT24FIT12BIT28F
Track Loader
931C II935C II
Soil Compactor
815F
Wheel Dozer
814F
Landfill Compactor
816F
Winch
53
Compact Wheel Loader
910F910E
Wheel Loader
966F II918F924F936F960F980F928F938F966F950F970F980F II950F II
Track-Type Tractor
D4C IID5CD3C II
Challenger
65B6575
Ripper
3
Truck
793B769C777C789B773B785B
Quarry Truck
771C775B
Tractor
776C772B784B
Bulldozer
D5C PATLGP5A PATD5C PAT
Vibratory Compactor
CP-663ECP-433ECS-423ECP-573ECP-533DCS-573DCP-533ECS-573ECS-533DCS-533ECS-433ECS-663ECS-683ECP-563ECS-583ECP-563DCS-531DCS-563DCS-563ECS-583D
View More
Integrated Toolcarrier
IT14FIT14BIT18FIT38FIT24FIT12BIT28F
Warranty Information
Return Policy
Parts diagram for 7T-0493
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert