NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components7T-2452: Carrier-Seal Ring
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
7T-2452: Carrier-Seal Ring
7T-2452: Carrier-Seal Ring

Cat® Seal Ring Carrier

Brand: Cat

Product Images
7T-2452: Carrier-Seal Ring
7T-2452: Carrier-Seal Ring
7T-2452: Carrier-Seal Ring
7T-2452: Carrier-Seal Ring
7T-2452: Carrier-Seal Ring

Cat® Seal Ring Carrier

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat seal carriers are a key component in the drive train that retains seals for lubrication on drive shafts.

Attributes:
• Hardened steel seal ring carrier
• Groove Width: 3.25 mm (0.128 in)
• Groove Diameter: 137.13 mm (5.399 in)

Application:
Service component for torque converter. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat seal carriers are a key component in the drive train that retains seals for lubrication on drive shafts.

Attributes:
• Hardened steel seal ring carrier
• Groove Width: 3.25 mm (0.128 in)
• Groove Diameter: 137.13 mm (5.399 in)

Application:
Service component for torque converter. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 145.5
Inside Diameter (mm): 100.03
Width (mm): 12.5
Outside Diameter (in): 5.728
Inside Diameter (in): 3.938
Width (in): 0.492
Material: Low Alloy Steel,Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 145.5
Inside Diameter (mm): 100.03
View More
Compatible Models
Compatible Models
Petroleum Powertrain
TH55-3512ETH55-3516C
Engine
3512E
Truck
789793F CMD793793D793B793C793F789C789D789B793F OEM793F XQ
Petroleum Transmission
TH55-E70CX48TH55FT-E90TH53-E60
Petroleum Engine
3516C
Off Highway Truck
789789G793793D789D793F
Petroleum Package
TH55
Wheel Loader
994F994D994K994H995994
View More
Petroleum Powertrain
TH55-3512ETH55-3516C
Warranty Information
Return Policy
Parts diagram for 7T-2452
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-2452
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-2452

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat seal carriers are a key component in the drive train that retains seals for lubrication on drive shafts.

Attributes:
• Hardened steel seal ring carrier
• Groove Width: 3.25 mm (0.128 in)
• Groove Diameter: 137.13 mm (5.399 in)

Application:
Service component for torque converter. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-2452

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 145.5
Inside Diameter (mm): 100.03
Width (mm): 12.5
Outside Diameter (in): 5.728
Inside Diameter (in): 3.938
Width (in): 0.492
Material: Low Alloy Steel,Carbon Steel
View More
Compatible Models for part number 7T-2452

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

ENGINE

3512E

TRUCK

789 793F CMD 793 793D 793B 793C 793F 789C 789D 789B 793F OEM 793F XQ

PETROLEUM TRANSMISSION

TH55-E70 CX48 TH55FT-E90 TH53-E60

PETROLEUM ENGINE

3516C

OFF HIGHWAY TRUCK

789 789G 793 793D 789D 793F

PETROLEUM PACKAGE

TH55

WHEEL LOADER

994F 994D 994K 994H 995 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert