NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7T-4145: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
7T-4145: Sleeve Bearing (Bushing)
7T-4145: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7T-4145: Sleeve Bearing (Bushing)
7T-4145: Sleeve Bearing (Bushing)
7T-4145: Sleeve Bearing (Bushing)
7T-4145: Sleeve Bearing (Bushing)
7T-4145: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 222
Inside Diameter (in): 8.75
Outside Diameter (mm): 250
Outside Diameter (in): 9.84
Overall Length (mm): 92
Overall Length (in): 3.62
Material: STEEL,Low Alloy Steel
Type: STRAIGHT SLEEVE
Units of MeasureUSMetric
Inside Diameter (mm): 222
Inside Diameter (in): 8.75
Outside Diameter (mm): 250
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD9LD10RD10T2D10TD9D10ND10D9 GC
Ripper
109
Bulldozer
9U10SU10U9S9C
Winch
5959N58L59L
View More
Track-Type Tractor
D9TD9RD9LD10RD10T2D10TD9D10ND10D9 GC
Warranty Information
Return Policy
Parts diagram for 7T-4145
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7T-41457T-4145
8T-02088T-0208
7G-97097G-9709
View All Parts
Frequently bought together
7T-4145
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-0208
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7G-9709
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4D-4508
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7T-4134
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7T-4133
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-4145
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-4145

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-4145

Units of Measure

USMetric
Inside Diameter (mm): 222
Inside Diameter (in): 8.75
Outside Diameter (mm): 250
Outside Diameter (in): 9.84
Overall Length (mm): 92
Overall Length (in): 3.62
Material: STEEL,Low Alloy Steel
Type: STRAIGHT SLEEVE
View More
Compatible Models for part number 7T-4145

TRACK-TYPE TRACTOR

D9T D9R D9L D10R D10T2 D10T D9 D10N D10 D9 GC

RIPPER

10 9

BULLDOZER

9U 10SU 10U 9S 9C

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert