The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
520-2900 : PIN-GD
Contact Dealer
Description
Description
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Chromium,Low Alloy Steel
Pin Type: Straight Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 70
Pin Diameter (in): 2.76
Length (mm): 255
Length (in): 10.04
Removal Aid / Feature: Puller Hole
Internal Groove: None
Diameter (in): 2.744
Diameter (mm): 69.7
Overall Length (in): 10.039
Overall Length (mm): 255
Units of MeasureUSMetric
Material: Steel,Alloy Chromium,Low Alloy Steel
Pin Type: Straight Pin
Plating: Hard Chrome Plated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD8RD8R IID9ND8ND9D9 GC
Ripper
98
Bulldozer
9U8U9SU8SU8A
Winch
59N58L59L57H
View More
Track-Type Tractor
D9TD9RD8RD8R IID9ND8ND9D9 GC
Warranty Information
Return Policy
Parts diagram for 7T-4865
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-4865
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-4865
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-4865
Units of Measure
USMetric
Material: Steel,Alloy Chromium,Low Alloy Steel
Pin Type: Straight Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 70
Pin Diameter (in): 2.76
Length (mm): 255
Length (in): 10.04
Removal Aid / Feature: Puller Hole
Internal Groove: None
Diameter (in): 2.744
Diameter (mm): 69.7
Overall Length (in): 10.039
Overall Length (mm): 255
View More
Compatible Models for part number 7T-4865
TRACK-TYPE TRACTOR
D9T D9R D8R D8R II D9N D8N D9 D9 GC
RIPPER
9 8
BULLDOZER
9U 8U 9SU 8SU 8A
WINCH
59N 58L 59L 57H
View More
Compare Alternate Parts
This part:7T-4865: 69.650mm Outer Diameter Linkage Pin
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.