Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
End 2 Hole Offset (in): 3.15
Position: RH/LH Intmd
End 1 Shape: Double Angled
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Overall Length (in): 35.748
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 25
End 1 Hole Offset (in): 2.598
Width (mm): 280
End 1 Hole Offset (mm): 66
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 80
Overall Length (mm): 908
Width (in): 11.024
Units of MeasureUSMetric
End 2 Hole Offset (in): 3.15
Position: RH/LH Intmd
End 1 Shape: Double Angled
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7R XRD7HD7R IID7E LGPD7ED7R SERIESD7R LGPD7
Ripper
7
Bulldozer
7S7U7SU7A7S LGP
Winch
5757H
View More
Track-Type Tractor
D7RD7R XRD7HD7R IID7E LGPD7ED7R SERIESD7R LGPD7
Warranty Information
Return Policy
Parts diagram for 7T-6936
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-6936
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-6936
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U Blades
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-6936
Units of Measure
USMetric
End 2 Hole Offset (in): 3.15
Position: RH/LH Intmd
End 1 Shape: Double Angled
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Overall Length (in): 35.748
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 25
End 1 Hole Offset (in): 2.598
Width (mm): 280
End 1 Hole Offset (mm): 66
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 80
Overall Length (mm): 908
Width (in): 11.024
View More
Compatible Models for part number 7T-6936
TRACK-TYPE TRACTOR
D7R D7R XR D7H D7R II D7E LGP D7E D7R SERIES D7R LGP D7
RIPPER
7
BULLDOZER
7S 7U 7SU 7A 7S LGP
WINCH
57 57H
View More
Related parts
5P-8249: 7/8" ID Steel Flat Washer
Contact Dealer
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
Contact Dealer
2J-3505: 7/8''-9 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.