This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Head Outside Diameter (mm): 50.8
Pilot Outside Diameter (mm): 34.3
Material: Sealants / Adhesives Adhesive,Carbon Steel,Alloy Mixed: Metal
Sleeve Length (mm): 33.3
Inside Diameter (mm): 13.5
Head Outside Diameter (in): 0.079
Pilot Outside Diameter (in): 1.35
Inside Diameter (in): 0.53
Standard Bolt Size (mm): M12
Mount Type: Mushroom Mount
Sleeve Length (in): 1.31
Overall Length (mm): 41.1
Units of MeasureUSMetric
Head Outside Diameter (mm): 50.8
Pilot Outside Diameter (mm): 34.3
Material: Sealants / Adhesives Adhesive,Carbon Steel,Alloy Mixed: Metal
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-8331
Units of Measure
USMetric
Head Outside Diameter (mm): 50.8
Pilot Outside Diameter (mm): 34.3
Material: Sealants / Adhesives Adhesive,Carbon Steel,Alloy Mixed: Metal
Sleeve Length (mm): 33.3
Inside Diameter (mm): 13.5
Head Outside Diameter (in): 0.079
Pilot Outside Diameter (in): 1.35
Inside Diameter (in): 0.53
Standard Bolt Size (mm): M12
Mount Type: Mushroom Mount
Sleeve Length (in): 1.31
Overall Length (mm): 41.1
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.