Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wiper fluid pump • Centrifugal pump that needs to be primed • Male blade terminals • 0.64 L/min minimum flow rate
Application: Cat pumps pressurize wiper fluid to send it from the tank to the window for additional cleaning power. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wiper fluid pump • Centrifugal pump that needs to be primed • Male blade terminals • 0.64 L/min minimum flow rate
Application: Cat pumps pressurize wiper fluid to send it from the tank to the window for additional cleaning power. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Polyamide Plastic
Overall Length (in): 1.9
Operating Pressure (kPa): 167 (Min)
Overall Height (mm): 67.3
Temperature (°C): -25 to 80 (Range)
Connector Type: Terminal Blades
Outside Diameter (in): 1.2
Temperature (°F): -13 to 176 (Range)
Outside Diameter (mm): 31.6
Overall Height (in): 2.6
Operating Pressure (psi): 24.2 (Min)
Overall Length (mm): 48.8
Units of MeasureUSMetric
Material: Polyamide Plastic
Overall Length (in): 1.9
Operating Pressure (kPa): 167 (Min)
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45BAD55AD30AD45AD40
Shovel Logger
345C
Integrated Toolcarrier
IT62GIT14G2IT28IT18IT24FIT12BIT14FIT38HIT38GIT14GIT14BIT38FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Load Haul Dump
R1600GR1600HR1700GR3000HR2900GR1300R1600R2900R1300GR1300G II
793F XQ794 AC793F CMD775F793F OEM777G777F795F XQ793F797F773F795F AC793F AC
Logger
227
Bulldozer
6SU4S4P5A5P5S6A6S4A
View More
Underground Art Truck
AE40AD45BAD55AD30AD45AD40
Warranty Information
Return Policy
Parts diagram for 7T-8890
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-8890
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-8890
Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wiper fluid pump • Centrifugal pump that needs to be primed • Male blade terminals • 0.64 L/min minimum flow rate
Application: Cat pumps pressurize wiper fluid to send it from the tank to the window for additional cleaning power. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
311D LRR 316F L 330 L 345B II 349D L 320-A L 215B 325B L 312E 312F 215C 320-A N 215D 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 322B LN 314D CR 326D L 323F 336F XE 374F L 311B 323D 322N 322-A LN 312-A 349E L 330D2 325C L 225B 225D 322B 322C 323D LN 324E LN 352F XE VG 330B LN 330D FM 345B 345C 345D 312B L 320D2 GC 311-A 349F L 385C L 219D 320D2 FM 325D L 330-A L 330 LN 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L 229D 330C FM 326F 322-A 325B 349D 324D L 350 L 313F 336E L 325C 349E 325D 336E H 349F 313D 320E RR 312D2 352F 312D L 340F 322B L 345B L 330-A L 329D LN 314D LCR 317-A 231D 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 345C L 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 385B 385C 345D L 320N 336F LNXE 315-A 320B 320C 320D 320E 235B 235C 235D 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 245D 315B FM L 330B 330C 330D 245B 390F L 323F L 320 L 336D2 L XE 365B L 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 340D2 L 313D2 GC 390D 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 390D L 336D LN 319D LN 325C FM 340F L UHD 349E L VG 330B L 320E L 325B LN 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 317B L 330F LN 330D L 322-A L 322-A N 312D2 GC 318E L 229 225 325-A LN 330D MH 328D LCR 329D L 340F L LRE 349D2 L 319D 330D LN 320C FM 319C 568 FM LL 318F L 318C 329E L 322 LN 318B 345D L VG 320-A 340D L 219 329D 330F L 329E 330-A 317B LN 318D2 317 N 329F L 336D2 XE 330C LN 315B L 325D MH 385C L MH 321D LCR 375-A 330-A LN 316E L 245 365B II 329D2 L 322C FM 320D2 L 324D LN M312 329D2 M315 M318 345C MH 326F LN M320
330D L 329D L 385C 323D LN 365C L 352FMHPU 323F OEM 390F 330D2 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 323D L 345C L
WHEEL TRACTOR
631G 623G 621G 627G 637G
GENERATOR SET
3508 3512 3512B
HEX BASED SPL SOLUTION
320E 330F OEM 330D2 352F OEM
TRACK LOADER
973C 973D 963D 963C 953C 953D
SOIL COMPACTOR
825H 825G 825C 815F II 815B 815F 825G II
WHEEL DOZER
854G 854K 844H 844K 844 834G 814B 824H 824G 824C 814F II 814F 824G II
LANDFILL COMPACTOR
826G II 816F II 836G 826C 826G 826H 816B 816F
GRAPPLE
120C 518 125C
COMPACT WHEEL LOADER
910G 910F 910E 914G2 914G
WHEEL LOADER
960F 972G 950B 950E 950G 950F 962G 986H G926 988G 988H G916 966D 966F 966E G936 966G 930G 930H 936E 924F 936F 924H 924G 962G II 928F 938G 926E 938F 938H 990 II 918F 928H 928G 950G II 928HZ 990 916 980G II 926 936 980F II 966F II 950B/950E 924GZ 924HZ 990K 990H 972G II 938G II 993K 980C 980F 980H 980G 992G 992K 994F 970F 994K 994H 966G II 950F II
FORWARDER
574B 554 564 574
RIPPER
D5 6 5 4
WHEELED EXCAVATOR
W330B W345C MH W345B II M325B
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 794 AC 793F CMD 775F 793F OEM 777G 777F 795F XQ 793F 797F 773F 795F AC 793F AC
LOGGER
227
BULLDOZER
6SU 4S 4P 5A 5P 5S 6A 6S 4A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.