This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Crankshaft Seal Groups retain engine oil and prevent external contamination from entering the engine oil system.
Seal Groups designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, a dust lip and a wear sleeve. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine.
Attributes: Cat® Crankshaft Seal Groups are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
These groups include a sacrificial wear sleeve that protects the crankshaft from wear, and provides an optimal running surface for the lip seal. Wear sleeves also make repairs easier, faster and less expensive, by avoiding costly salvage or replacement of the crankshaft.
Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Crankshaft Seal Groups are used on engine crankshafts and other high speed rotating applications, like some water pumps.
Note: The entire Crankshaft Seal Group should be replaced as a unit, and not serviced separately.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Crankshaft Seal Groups retain engine oil and prevent external contamination from entering the engine oil system.
Seal Groups designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, a dust lip and a wear sleeve. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine.
Attributes: Cat® Crankshaft Seal Groups are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
These groups include a sacrificial wear sleeve that protects the crankshaft from wear, and provides an optimal running surface for the lip seal. Wear sleeves also make repairs easier, faster and less expensive, by avoiding costly salvage or replacement of the crankshaft.
Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Crankshaft Seal Groups are used on engine crankshafts and other high speed rotating applications, like some water pumps.
Note: The entire Crankshaft Seal Group should be replaced as a unit, and not serviced separately.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Shaft Diameter (mm): 124
Bore Diameter (mm): 152
Primary Sealing Material: Plastic
Shaft Diameter (mm): 124
Bore Diameter (mm): 152
Primary Sealing Material: Plastic
View More
Compatible Models
Compatible Models
Truck Engine
3208
Wheel Tractor
613C
Integrated Toolcarrier
IT12
Track Loader
931B931C943931C II953
Cold Planer
PR-1000CPR-1000
Winch
53
Backhoe
D3931
Wheel Loader
G910
Compact Wheel Loader
910
Wheel Skidder
508
Track-Type Tractor
D3BD3CD3C II
Engine - Machine
32043208
Gen Set Engine
3208
Marine Engine
3208
Ripper
3953943
Industrial Engine
32043412
Logger
227
Excavator
E180229225231D225B225DEL180
Bulldozer
3S3P
Vibratory Compactor
CS-553CS-551CP-553CB-614
View More
Truck Engine
3208
Warranty Information
Return Policy
Parts diagram for 7W-3200
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7W-3200
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7W-3200
Description: Crankshaft Seal Groups retain engine oil and prevent external contamination from entering the engine oil system.
Seal Groups designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, a dust lip and a wear sleeve. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine.
Attributes: Cat® Crankshaft Seal Groups are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
These groups include a sacrificial wear sleeve that protects the crankshaft from wear, and provides an optimal running surface for the lip seal. Wear sleeves also make repairs easier, faster and less expensive, by avoiding costly salvage or replacement of the crankshaft.
Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Crankshaft Seal Groups are used on engine crankshafts and other high speed rotating applications, like some water pumps.
Note: The entire Crankshaft Seal Group should be replaced as a unit, and not serviced separately.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.