NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7W-5164: 0.8mm Thick Cylinder Head Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head Gasket

Gasket

Brand: Cat

Product Images
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 102
Overall Length (mm): 129
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 102
Overall Length (mm): 129
View More
Compatible Models
Compatible Models
Pumper
CPT372SBF214SUF557
Truck Engine
3176BC-10C-123176
Soil Compactor
815F
Load Haul Dump
R1600R1700GR1700 IIR1600G
Wheel Dozer
814F
Landfill Compactor
816F
Motor Grader
163H160H140H16H143H14H
Wheel Loader
972G II966G II
Track-Type Tractor
D7R SERIESD8R IID7R II
Engine - Machine
3176CC-12
Challenger
65E85CMTC85585E85DMT845MTC865MT83575D75CMTC83575E95EMT86575MTC845MT855
Gen Set Engine
C-12
Articulated Truck
725730
Track Feller Buncher
TK1051
Pipelayer
572R II
Wheeled Excavator
W345B II
Off-Highway Truck
D10R
Industrial Engine
C-12C-103176C3176B3196
Truck
773F
Water Fording Tractor
D7R II
Excavator
345B II345B L345B II MH365B II365B L345B365B
View More
Pumper
CPT372SBF214SUF557
Warranty Information
Return Policy
Parts diagram for 7W-5164
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7W-5164
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7W-5164

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7W-5164
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 102
Overall Length (mm): 129
View More
Compatible Models for part number 7W-5164

PUMPER

CPT372 SBF214 SUF557

TRUCK ENGINE

3176B C-10 C-12 3176

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1600 R1700G R1700 II R1600G

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

163H 160H 140H 16H 143H 14H

WHEEL LOADER

972G II 966G II

TRACK-TYPE TRACTOR

D7R SERIES D8R II D7R II

ENGINE - MACHINE

3176C C-12

CHALLENGER

65E 85C MTC855 85E 85D MT845 MTC865 MT835 75D 75C MTC835 75E 95E MT865 75 MTC845 MT855

GEN SET ENGINE

C-12

ARTICULATED TRUCK

725 730

TRACK FELLER BUNCHER

TK1051

PIPELAYER

572R II

WHEELED EXCAVATOR

W345B II

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C-12 C-10 3176C 3176B 3196

TRUCK

773F

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 345B L 345B II MH 365B II 365B L 345B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert