It pays to choose genuine Cat® Filters to protect the iron that generates your income.
Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.
Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.
Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.
Attributes: • Quick serviceability • Improved contamination control holds particulates during filter change
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
It pays to choose genuine Cat® Filters to protect the iron that generates your income.
Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.
Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.
Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.
Attributes: • Quick serviceability • Improved contamination control holds particulates during filter change
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Efficiency Rating: Standard Efficiency
Seal Type: Axial Seal
Material: Polyurethane Plastic,Alloy Mixed: Metal
Primary vs Secondary: Primary
Efficiency Rating: Standard Efficiency
Seal Type: Axial Seal
Material: Polyurethane Plastic,Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Wheel Tractor
627E623B621E623E621S
Track Loader
963973
Soil Compactor
825C
Wheel Dozer
824C
Motor Grader
16G
Landfill Compactor
826C
Winch
57H
Wheel Loader
980C980F980F II
Track-Type Tractor
D6DD8ND6E
Challenger
75
Gen Set Engine
3306
Articulated Truck
D25DD300DD350DD40DD30DD400D
Ripper
8
Pipelayer
578
Industrial Engine
33063306B
Wheel Scraper
621E
Gas Engine
G3306
Bulldozer
8U8SU8A
View More
Wheel Tractor
627E623B621E623E621S
Warranty Information
Return Policy
Parts diagram for 7W-5495
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7W-5495
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7W-5495
It pays to choose genuine Cat® Filters to protect the iron that generates your income.
Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.
Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.
Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.
Attributes: • Quick serviceability • Improved contamination control holds particulates during filter change
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7W-5495
Efficiency Rating: Standard Efficiency
Seal Type: Axial Seal
Material: Polyurethane Plastic,Alloy Mixed: Metal
Primary vs Secondary: Primary
View More
Compatible Models for part number 7W-5495
WHEEL TRACTOR
627E 623B 621E 623E 621S
TRACK LOADER
963 973
SOIL COMPACTOR
825C
WHEEL DOZER
824C
MOTOR GRADER
16G
LANDFILL COMPACTOR
826C
WINCH
57H
WHEEL LOADER
980C 980F 980F II
TRACK-TYPE TRACTOR
D6D D8N D6E
CHALLENGER
75
GEN SET ENGINE
3306
ARTICULATED TRUCK
D25D D300D D350D D40D D30D D400D
RIPPER
8
PIPELAYER
578
INDUSTRIAL ENGINE
3306 3306B
WHEEL SCRAPER
621E
GAS ENGINE
G3306
BULLDOZER
8U 8SU 8A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.