Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
775E775D777C777B777D785789793797793D793B793C773E773D797B773B777789C789D789B769D769C69D785G785C785D785BMT4400D AC
View More
Generator
SR4BSR4BHVWEGSR500SR4SR5
Warranty Information
Return Policy
Parts diagram for 7X-7731
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-7731
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-7731
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330 L 345B II 215B 375-A L 345B 219D 330 LN 325C 345B L 330-A L 231D 385B 235B 235C 235D 345B II MH 365B 350-A 330-A 330-A LN 365B II 225D 330B LN 330-A L M325C 350-A L 229D 245D 330B 245B 365B L 330B L 235 375-A
R1600G R1700 II R1300 R1600 R2900 R1700G R3000H R2900G R1300G
REMAN ENGINE
3516B 3406E
OFF HIGHWAY TRUCK
785D 789G 789D 3508B 793D 773 789 785
OEM SOLUTIONS
3412C
WINCH
57 56 59 58 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 24H 24M 160K 160H 160G 16H NA 12H ES 14H NA 120H 120G 24 120K 120 GC 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 160H ES 160 16H 16G 140 14H 14G 12H 12G 12K 120 160H NA 120K 2
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6018 6015 6015 FS 6060
TRACK-TYPE TRACTOR
D6G2 LGP D8 GC D4H D4E D5B D5E D6E SR D6D D6R D6E D6G D6H D6G SR D4E SR D6GC D8GC D7R D7G D7H D8R D8L D8N D9R D9L D9N D6G2 XL D6D SR D6H II D9 GC D4H III D7R SERIES D10N D10R D11N D11R D6H XL D6H XR D7G2 D8R II D4H XL D7R II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.