NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7X-8093: 9.65mm Thick Spacer
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
7X-8093: 9.65mm Thick Spacer
7X-8093: 9.65mm Thick Spacer

Cat® 9.65mm Thick Spacer Used in Compactor Blade

Brand: Cat

Product Images
7X-8093: 9.65mm Thick Spacer
7X-8093: 9.65mm Thick Spacer
7X-8093: 9.65mm Thick Spacer
7X-8093: 9.65mm Thick Spacer
7X-8093: 9.65mm Thick Spacer

Cat® 9.65mm Thick Spacer Used in Compactor Blade

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Spacer is a fastener that is used to create space between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components. Spacers can be coated or heat treated to enhance their properties. Spacers are designed to reduce friction and vibration while maintaining space between parts in an assembly.

Attributes:
Have minimum yield strength of 235 Mpa.
Ensure precise positioning of components.
Reduce vibration, which can improve the efficiency of the machine and reduce wear and tear.

Applications:
A Spacer is used in Compactor Blade to provide a precise space between the blade and mounting bracket and ensure proper alignment and positioning of the blade components, mostly used in Cat® CP-533, CP-533C, CP-533D, CP-563, CP-563C, CP-563D, CP-563E, CP-663E, CS-533C, CS-533D, CS-563C, CS-563D, CS-563E, CS-573E, CS-583E, and CS-663E Paving Equipment, CP-573E, CP-583E, CP12, CP14, CP16, CP44B, CP56, CP56B, CP64, CP68B, CP74, CP74B, CS-563E, CS12, CS13, CS14, CS16, CS56, CS56B, CS64, CS66B, CS68B, CS74, and CS74B Compactor.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Spacer is a fastener that is used to create space between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components. Spacers can be coated or heat treated to enhance their properties. Spacers are designed to reduce friction and vibration while maintaining space between parts in an assembly.

Attributes:
Have minimum yield strength of 235 Mpa.
Ensure precise positioning of components.
Reduce vibration, which can improve the efficiency of the machine and reduce wear and tear.

Applications:
A Spacer is used in Compactor Blade to provide a precise space between the blade and mounting bracket and ensure proper alignment and positioning of the blade components, mostly used in Cat® CP-533, CP-533C, CP-533D, CP-563, CP-563C, CP-563D, CP-563E, CP-663E, CS-533C, CS-533D, CS-563C, CS-563D, CS-563E, CS-573E, CS-583E, and CS-663E Paving Equipment, CP-573E, CP-583E, CP12, CP14, CP16, CP44B, CP56, CP56B, CP64, CP68B, CP74, CP74B, CS-563E, CS12, CS13, CS14, CS16, CS56, CS56B, CS64, CS66B, CS68B, CS74, and CS74B Compactor.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 2.37
Inner Diameter (mm): 60.3
Material: Steel,Structural Steel
Outer Diameter (in): 2.95
Outer Diameter (mm): 75
Thickness (in): 0.37
Thickness (mm): 9.65
Weight (kg): 0.13
Weight (lb): 0.28
Units of MeasureUSMetric
Inner Diameter (in): 2.37
Inner Diameter (mm): 60.3
Material: Steel,Structural Steel
View More
Compatible Models
Compatible Models
Soil Compactor
CS56BCS68BCS12CS13CS14CP68BCS16CP56BCS74BCS66BCP74BCP12CP14CP16
Vibratory Compactor
CP-64CP-663ECS-56CP-563CP12CS-56BCS74BCS-68BCP-56CP-573ECP-533DCP-533CCS-573ECS-533CCS-533DCP74BCP-74BCS-74CS68BCS56BCS-74BCS12CS-66BCS14CP-563ECS-583ECP-563DCS-563CS-563CCS-563DCP-563CCS-563ECP-533CP-74CS-64CP-56BCP-68BCP68BCP56B
View More
Soil Compactor
CS56BCS68BCS12CS13CS14CP68BCS16CP56BCS74BCS66BCP74BCP12CP14CP16
Warranty Information
Return Policy
Parts diagram for 7X-8093
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-8093
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-8093

A Spacer is a fastener that is used to create space between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components. Spacers can be coated or heat treated to enhance their properties. Spacers are designed to reduce friction and vibration while maintaining space between parts in an assembly.

Attributes:
Have minimum yield strength of 235 Mpa.
Ensure precise positioning of components.
Reduce vibration, which can improve the efficiency of the machine and reduce wear and tear.

Applications:
A Spacer is used in Compactor Blade to provide a precise space between the blade and mounting bracket and ensure proper alignment and positioning of the blade components, mostly used in Cat® CP-533, CP-533C, CP-533D, CP-563, CP-563C, CP-563D, CP-563E, CP-663E, CS-533C, CS-533D, CS-563C, CS-563D, CS-563E, CS-573E, CS-583E, and CS-663E Paving Equipment, CP-573E, CP-583E, CP12, CP14, CP16, CP44B, CP56, CP56B, CP64, CP68B, CP74, CP74B, CS-563E, CS12, CS13, CS14, CS16, CS56, CS56B, CS64, CS66B, CS68B, CS74, and CS74B Compactor.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-8093

Units of Measure

USMetric
Inner Diameter (in): 2.37
Inner Diameter (mm): 60.3
Material: Steel,Structural Steel
Outer Diameter (in): 2.95
Outer Diameter (mm): 75
Thickness (in): 0.37
Thickness (mm): 9.65
Weight (kg): 0.13
Weight (lb): 0.28
View More
Compatible Models for part number 7X-8093

SOIL COMPACTOR

CS56B CS68B CS12 CS13 CS14 CP68B CS16 CP56B CS74B CS66B CP74B CP12 CP14 CP16

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-563 CP12 CS-56B CS74B CS-68B CP-56 CP-573E CP-533D CP-533C CS-573E CS-533C CS-533D CP74B CP-74B CS-74 CS68B CS56B CS-74B CS12 CS-66B CS14 CP-563E CS-583E CP-563D CS-563 CS-563C CS-563D CP-563C CS-563E CP-533 CP-74 CS-64 CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert