NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7X-9372: 94.97mm Inner Diameter O-Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
7X-9372: 94.97mm Inner Diameter O-Ring Seal
7X-9372: 94.97mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
7X-9372: 94.97mm Inner Diameter O-Ring Seal
7X-9372: 94.97mm Inner Diameter O-Ring Seal
7X-9372: 94.97mm Inner Diameter O-Ring Seal
7X-9372: 94.97mm Inner Diameter O-Ring Seal
7X-9372: 94.97mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 94.97
Inside Diameter (in): 3.739
Polymer: NBR (Nitrile butadiene)
Material: NBR (75),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75A
Dash Size: 044
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 94.97
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-655CBG-260DBG-2455DBG-2255CAP-1200AP-1000DAP-1055D
Marine Engine
3176B3406B
Pneumatic Compactor
PS-360BPF-290BPS-360CPS-200BPS-150B
Truck
797F797797B
Track Loader
963B
Soil Compactor
CP5CS5
Vibratory Compactor
CS-533CS-34CP-433CCS-573CP-563CS-433CCB-434CP-34CS-563CS-563CCP-533CCP-563CCS-583CS-533CCP-533
View More
Asphalt Paver
AP-655CBG-260DBG-2455DBG-2255CAP-1200AP-1000DAP-1055D
Warranty Information
Return Policy
Parts diagram for 7X-9372
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7X-93727X-9372
006-8350006-8350
3J-19073J-1907
View All Parts
Frequently bought together
7X-9372
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
006-8350
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2S-4078
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-5084
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-9372
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-9372

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-9372

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 94.97
Inside Diameter (in): 3.739
Polymer: NBR (Nitrile butadiene)
Material: NBR (75),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75A
Dash Size: 044
View More
Compatible Models for part number 7X-9372

ASPHALT PAVER

AP-655C BG-260D BG-2455D BG-2255C AP-1200 AP-1000D AP-1055D

MARINE ENGINE

3176B 3406B

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-360C PS-200B PS-150B

TRUCK

797F 797 797B

TRACK LOADER

963B

SOIL COMPACTOR

CP5 CS5

VIBRATORY COMPACTOR

CS-533 CS-34 CP-433C CS-573 CP-563 CS-433C CB-434 CP-34 CS-563 CS-563C CP-533C CP-563C CS-583 CS-533C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert