Offering unparalleled manufacturing precision, Cat® excavator bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable, bolt on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® excavator bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable, bolt on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® excavator bolt-on sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are bolt-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable, bolt on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-0357
Units of Measure
USMetric
Width (mm): 469.9
Height (mm): 68.58
Position: RH
Length (in): 13.78
Attachment Method: Bolt-On
Material: Low Alloy Steel,Boron Steel,Alloy Steel
Machine: Excavator
Length (mm): 350
Height (in): 2.7
View More
Compatible Models for part number 7Y-0357
BUCKET
BUCKET
EXCAVATOR
336E LN 340 340F 322B L 330 L 336E LH 330-A L 336 GC 328D LCR 329D LN 320-A L 325-A FM L 325B L 329D L 320D LN 320-A N 336D 324D 336E 324E 336F 320E LRR 325-A 333 GC 320D2 336D2 L E300 326D L 324E L 336F L 323F 336F XE E300B 320 320D L 326 330 GC 325 323 318C 325-A L 329E L 325C L 320D RR 322B 345D L VG 322C 336D LN 320-A 330 336D2 GC 323D L 322 L 336 324E LN 329D 329E EL240B EL240C 326D2 L 330B L 321C E240 EL240 326 GC 330-A 320E L 323 GX 320D2 GC 345D L 325D L 320B 320C 330-A L 320D E240C E240B 323GC EL300 326D2 323E L 336F LN 320GX 325 L 320D LRR 329E LN 330C L 321D LCR 326F L 336D L 320B FM LL 323E SA 320E LN 336D2 320F L 320B N 330F 336F L XE 320B L 323E LN 326GC 329D2 L EL300B 320B LL 330B 330C 330D 326F 320D2 L 324D LN 322-A 329D2 320 GX 323F L 320 L 325B 324D L 330D L 322-A L 336E L 320 GC 325C 325D 336E H 325F
View More
Related parts
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
Contact Dealer
2J-3507: 1''-8 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.