NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7Y-0595: 58mm Inner Diameter Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
7Y-0595: 58mm Inner Diameter Washer
7Y-0595: 58mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
7Y-0595: 58mm Inner Diameter Washer
7Y-0595: 58mm Inner Diameter Washer
7Y-0595: 58mm Inner Diameter Washer
7Y-0595: 58mm Inner Diameter Washer
7Y-0595: 58mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Washer Type: FLAT WASHER
Material: STAINLESS STEEL,Acetal Plastic
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Inner Diameter (in): 2.283
Inner Diameter (mm): 58
Outer Diameter (in): 3.134
Outer Diameter (mm): 79.6
Thickness (in): 0.236
Thickness (mm): 6
Units of MeasureUSMetric
Washer Type: FLAT WASHER
Material: STAINLESS STEEL,Acetal Plastic
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Generator Set
35123512B
Shovel Logger
345C
Wheeled Excavator
W345C MHW345B IIM325B
Hex Based Spl Solution
330F OEM
Excavator
336E LN340352F340F322B L330 L345B II345B L336E LH330-A L349F LXE349D L325-A LN330D MH336 GC328D LCR329D LN320-A L325-A FM L325B L329D L336D2 LXE323F SA320-A N340F L LRE336D324D336E324E336F349D2 L336F LN XE325-A336D2 L330D LN322B LN320C FM326D L340D2 L324E L335F336F L323F568 FM LL336F XE374F L322N374F325 LN322-A LN345C L349E L330D2336E LNH320D FM RR330 GC350-A325-A L329E L322 LN325C L323D SA322B345D L VG322C323D S336D LN330336D2 GC340D L325C FM322 L330D2 L336340F L UHD349E L VG324E LN329D330F L329E352F XE VG326D2 L330B L330B LN330D FM345B345C345D330-A345D L349F L320N325B LN336F LNXE329F L336D2 XE320D2 FM335F LCR325D L330C LN320C330-A L320D365C L326D2349D2330 LN325D MH352F-VG336F LN325 L365C L MH329E LN330C L326F L336D L323E SA374D L320B S336D2330-A LN330F336F L XE350-A L345B II MH365B II329D2 L322C FM320D FM330B330C FM330C330D326F324D LN322-A329D2538320 L336D2 L XE330C MH365B L345C MH325B349D330F LN324D L350 L330D L322-A L365C330GC336E L322-A N325C326F LN349E325D336E H345 GC365B
Mobile Hyd Power Unit
329D L336FMHPU345D345C349D L340D2 L336D L336E HVG330 MHPU330D324D LN365C L349E L HVG325D L349E325D349D2336F336D336E345C L
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 7Y-0595
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-0595
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-0595

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-0595

Units of Measure

USMetric
Washer Type: FLAT WASHER
Material: STAINLESS STEEL,Acetal Plastic
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Inner Diameter (in): 2.283
Inner Diameter (mm): 58
Outer Diameter (in): 3.134
Outer Diameter (mm): 79.6
Thickness (in): 0.236
Thickness (mm): 6
View More
Compatible Models for part number 7Y-0595

UNDERCARRIAGE

OEMS

GENERATOR SET

3512 3512B

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH W345B II M325B

HEX BASED SPL SOLUTION

330F OEM

EXCAVATOR

336E LN 340 352F 340F 322B L 330 L 345B II 345B L 336E LH 330-A L 349F LXE 349D L 325-A LN 330D MH 336 GC 328D LCR 329D LN 320-A L 325-A FM L 325B L 329D L 336D2 LXE 323F SA 320-A N 340F L LRE 336D 324D 336E 324E 336F 349D2 L 336F LN XE 325-A 336D2 L 330D LN 322B LN 320C FM 326D L 340D2 L 324E L 335F 336F L 323F 568 FM LL 336F XE 374F L 322N 374F 325 LN 322-A LN 345C L 349E L 330D2 336E LNH 320D FM RR 330 GC 350-A 325-A L 329E L 322 LN 325C L 323D SA 322B 345D L VG 322C 323D S 336D LN 330 336D2 GC 340D L 325C FM 322 L 330D2 L 336 340F L UHD 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 330B L 330B LN 330D FM 345B 345C 345D 330-A 345D L 349F L 320N 325B LN 336F LNXE 329F L 336D2 XE 320D2 FM 335F LCR 325D L 330C LN 320C 330-A L 320D 365C L 326D2 349D2 330 LN 325D MH 352F-VG 336F LN 325 L 365C L MH 329E LN 330C L 326F L 336D L 323E SA 374D L 320B S 336D2 330-A LN 330F 336F L XE 350-A L 345B II MH 365B II 329D2 L 322C FM 320D FM 330B 330C FM 330C 330D 326F 324D LN 322-A 329D2 538 320 L 336D2 L XE 330C MH 365B L 345C MH 325B 349D 330F LN 324D L 350 L 330D L 322-A L 365C 330GC 336E L 322-A N 325C 326F LN 349E 325D 336E H 345 GC 365B

MOBILE HYD POWER UNIT

329D L 336FMHPU 345D 345C 349D L 340D2 L 336D L 336E HVG 330 MHPU 330D 324D LN 365C L 349E L HVG 325D L 349E 325D 349D2 336F 336D 336E 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert