NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsOther Covers & Supports8C-4427: Hex Head Latch Plunger
Home
Structures & Other Systems ComponentsOther Covers & Supports
8C-4427: Hex Head Latch Plunger
8C-4427: Hex Head Latch Plunger

Cat® Plastic Plunger Latch

Brand: Cat

Product Images
8C-4427: Hex Head Latch Plunger
8C-4427: Hex Head Latch Plunger
8C-4427: Hex Head Latch Plunger
8C-4427: Hex Head Latch Plunger
8C-4427: Hex Head Latch Plunger

Cat® Plastic Plunger Latch

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic
Coating: Not Specified
Outside Diameter (mm): 24.6
Overall Height (mm): 27
Outside Diameter (in): 0.969
Overall Height (in): 1.063
Units of MeasureUSMetric
Material: Plastic
Coating: Not Specified
Outside Diameter (mm): 24.6
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD45BAD60AD55AD55BAD63AD30AE40 IIAD45
Wheel Tractor
621K OEM621H631K637K651
Integrated Toolcarrier
IT38F
Wheel Tractor-Scraper
631K621637632631637K657651
Reclaimer Mixer
RM-250C
Track Loader
931C II939933935C II
Load Haul Dump
R1300GR3000HR1600GR1600HR2900GR2900 XER1700 XER1300G IIR1600R1700GR1300R1700R2900
Cold Planer
PR-450CPM-465PM-565PM-565B
Load, Haul, Dump
R1700K
Winch
59N59L58L5354H57H565556H
Wheel Loader
960F972H950F992G938F966H
Track Skidder
D4HTSK IID5HTSK IID4HTSK III
Road Reclaimer
RR-250RR-250B
Soil Stabilizer
SS-250BSS-250
Track-Type Tractor
D6H XLD6H XRD7HD6H IID3C IID9RD9NDEUCED9 GCD4H III30/30D4H XLD3C IIID4C IIID4C IID5H XLD10ND5C IIID4HD10RD5CD5HD6H
Challenger
65C65B65D70C6575D75C7585C85D
Asphalt Paver
AP-655CBG-2255C
Ripper
376549D5
Underground Articulated Truck
AD22
Wheel Scraper
637K
Bulldozer
4S4P5AD5C PATLGP5P5S7SU6A6S7A7S7U6SU7S LGP9U9SU5A PATD5C PAT
Vibratory Compactor
CS-431CCP-533DCB-534CCB-534BCS-663ECS-433CCB-634CS-323CS-531DCS-583DCP-323CB-634CCS-533DCS-683ECB-434BCB-434
View More
Underground Art Truck
AD22AD45BAD60AD55AD55BAD63AD30AE40 IIAD45
Warranty Information
Return Policy
Parts diagram for 8C-4427
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert