NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8C-5238: 67.06mm Internal Diameter Seal V Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8C-5238: 67.06mm Internal Diameter Seal V Ring
8C-5238: 67.06mm Internal Diameter Seal V Ring

V-Ring

Brand: Cat

Product Images
8C-5238: 67.06mm Internal Diameter Seal V Ring
8C-5238: 67.06mm Internal Diameter Seal V Ring
8C-5238: 67.06mm Internal Diameter Seal V Ring
8C-5238: 67.06mm Internal Diameter Seal V Ring
8C-5238: 67.06mm Internal Diameter Seal V Ring

V-Ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
V-Ring seals are used exclusively to protect against external contamination. They are often designed as part of a sealing system in conjunction with other seals, but may also be used alone to protect a cavity.

Attributes:
Cat® V-Ring Seals are designed to be versatile, and fit a range of shaft diameters.

Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
V-Ring seals are used in a wide variety of rotating applications, including axles, motors, and operator environment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
V-Ring seals are used exclusively to protect against external contamination. They are often designed as part of a sealing system in conjunction with other seals, but may also be used alone to protect a cavity.

Attributes:
Cat® V-Ring Seals are designed to be versatile, and fit a range of shaft diameters.

Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
V-Ring seals are used in a wide variety of rotating applications, including axles, motors, and operator environment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Shaft Diameter (mm): 73-78
Primary Sealing Material: Rubber
Shaft Diameter (mm): 73-78
Primary Sealing Material: Rubber
View More
Compatible Models
Compatible Models
Generator
XQP500SR4B
Wheel Tractor
627H637K
Generator Set
C18 GEN SETC18 GEN SEXQ425DE600SGCDG400DE500C15 GEN SED550GCDE605GCC15 GENSETC13 XQ375DE630DE500SGCC18 GENSETDG500DE715GCC18 I6D600 GCC18C15DG350C15 I6C9D450GCDG450C9.3DE660GCD500GC
On Highway Truck
CT660
Wheel Tractor-Scraper
627K627637627K LRC637K
Engine
C15C18C9.3C13B
Petroleum Engine
C15C183512E
Load Haul Dump
R2900 XE
Ejector Truck
730
Oem Solutions
TR35E44-C9.3BL
Rotary Cutter
RC20
Petroleum Gen Set
C15
Track-Type Tractor
D10ND10RD10T
Gen Set Engine
POWER SYSC15 GEN SE
Articulated Truck
725730
Transmission
TR35
Engine - Industrial
C153516B
Industrial Engine
C9.3BC18C13C15C9.3
Truck
785G
Wheel Scraper
637K
Powertrain
TR35E44-C9.3B
Excavator
336E LN340F336E LH336D2 LXE340F L LRE336E336F336F LN XE336D2 L340D2 L336F L568 FM LL336F XE336E LNH336D2 GC340F L UHD336F LNXE336D2 XE336F LN336D2336F L XE568 FM336D2 L XE336E L336E H
Mobile Hyd Power Unit
336FMHPU336E HVGTH43-C18336F336E
Petroleum Package
TH48-E80CX31-C18ICX35-C18I
View More
Generator
XQP500SR4B
Warranty Information
Return Policy
Parts diagram for 8C-5238
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-5238
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8C-5238

Description:
V-Ring seals are used exclusively to protect against external contamination. They are often designed as part of a sealing system in conjunction with other seals, but may also be used alone to protect a cavity.

Attributes:
Cat® V-Ring Seals are designed to be versatile, and fit a range of shaft diameters.

Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
V-Ring seals are used in a wide variety of rotating applications, including axles, motors, and operator environment.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 8C-5238
Shaft Diameter (mm): 73-78
Primary Sealing Material: Rubber
View More
Compatible Models for part number 8C-5238

GENERATOR

XQP500 SR4B

WHEEL TRACTOR

627H 637K

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DE600SGC DG400 DE500 C15 GEN SE D550GC DE605GC C15 GENSET C13 XQ375 DE630 DE500SGC C18 GENSET DG500 DE715GC C18 I6 D600 GC C18 C15 DG350 C15 I6 C9 D450GC DG450 C9.3 DE660GC D500GC

ON HIGHWAY TRUCK

CT660

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

ENGINE

C15 C18 C9.3 C13B

PETROLEUM ENGINE

C15 C18 3512E

LOAD HAUL DUMP

R2900 XE

EJECTOR TRUCK

730

OEM SOLUTIONS

TR35E44-C9.3BL

ROTARY CUTTER

RC20

PETROLEUM GEN SET

C15

TRACK-TYPE TRACTOR

D10N D10R D10T

GEN SET ENGINE

POWER SYS C15 GEN SE

ARTICULATED TRUCK

725 730

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

C15 3516B

INDUSTRIAL ENGINE

C9.3B C18 C13 C15 C9.3

TRUCK

785G

WHEEL SCRAPER

637K

POWERTRAIN

TR35E44-C9.3B

EXCAVATOR

336E LN 340F 336E LH 336D2 LXE 340F L LRE 336E 336F 336F LN XE 336D2 L 340D2 L 336F L 568 FM LL 336F XE 336E LNH 336D2 GC 340F L UHD 336F LNXE 336D2 XE 336F LN 336D2 336F L XE 568 FM 336D2 L XE 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 336E HVG TH43-C18 336F 336E

PETROLEUM PACKAGE

TH48-E80 CX31-C18I CX35-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert