Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12)
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12)
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12)
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8C-6874
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12)
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8C-6874
PUMPER
SPF343C
GENERATOR
SR4 SR4B
POWER MODULE
3516C XQ2280 C32
INTEGRATED TOOLCARRIER
IT28G
WHEEL TRACTOR-SCRAPER
627K 627 623 621 627K LRC 632 623K LRC 623K 621K
OFF HIGHWAY TRUCK
789G 777E 793D 777 789D 798 AC 796 AC 785D 794 AC 789 798
MOTOR GRADER
24H
HYDRAULIC SHOVEL
6060 6015B 6015 6040 6030
TRACK-TYPE TRACTOR
D10R
ROTARY DRILL
MD6250
ASPHALT PAVER
AP-1000 AP-200B
PIPELAYER
572R II 572R
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5110B 5130 5230 5130B
EXPANDED MINING PRODUCTS
LD350
EXCAVATOR
318E L 322B L 325D FM LL 314D LCR 325B L 320E LRR 325F LCR 314D CR 335F 318F L 320D FM RR 325 318F 320D RR 325C FM 335 330B L 314F CR 321C 330D FM 325D FM 335F LCR 320D 314E LCR 320D LRR 321D LCR 315F LCR 314E CR 245D 330C FM 314C 245B 325C 320E RR 325F
793 797 793D 793B 793C 793F 789D 777C 777B 777D MT4400D AC 797F 794 AC 785C 785D 797B
GAS ENGINE
G3612 G3616 G3606 G3406 G3512 G3516 G3508
View More
Related parts
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Contact Dealer
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.