NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals8C-7524: CM-SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
8C-7524: CM-SEAL
8C-7524: CM-SEAL

Seal

Brand: Cat

fallback-image
8C-7524: CM-SEAL

Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1.97
Cross Section Thickness (in): 1.97
Adhesive: Yes
Cross Section Width (mm): 50
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 50
Units of MeasureUSMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1.97
Cross Section Thickness (in): 1.97
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277D277C297D2257D3297D XHP277C2257D297D297C287C2287C287D297D2 XHP
Compact Track Loader
249D289D289C279C2279D3249D3259D299D299C289C2299D2 XHP289D3259D3299D XHP239D279D279C239D3299D3 XE299D3299D2
Generator Set
C18 GEN SED1250DG125DG400G3406C7.1 GEN SC15 GEN SEG3520D550GCC13GENSETC9 GEN SETG3516C175-20D350GC3412G3512C175-16DG30DG500DG100C7.1G3516BC18 I6D1000D400GCD600 GCG3516HG3520C3516C18G3520EC153508B3512C4.4 GEN SC13G3520HDG3503512C3512BC15 I6C93508C27C4.4DG80C32D450GCD1500DG450D250GC3406CD300GC3516B GEN3516CG3512H3516BDG150G34123516ED800D500GC
Engine
G3520
Load Haul Dump
R3000HR2900G
Backhoe Loader
414E442E430E430F422F434E422E434F450E450F416E428F416F432E444F420E432F444E428E420F
Compact Wheel Loader
902908906
Wheel Loader
950G962G980G
Gen Set Engine
G3520C15 GEN SE
Mini Hyd Excavator
303.5E2 CR305.5E2 CR304.5E2305E2 CR305.5E2304E2303.5E2305E2304E2 CR
Marine Auxiliary
3512C
Skid Steer Loader
289D3226D262D3272D XHP242D3246D3256C242D272D3 XE272D3272D2249D3226D3246D246C279D3232D272C272D236D232D3236D3262D262C272D2 XHP262C2
Industrial Engine
DG60
Gas Engine
G3512HG3512EG3516EG3516C
View More
Multi Terrain Loader
277D277C297D2257D3297D XHP277C2257D297D297C287C2287C287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 8C-7524
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-7524
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8C-7524

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8C-7524

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1.97
Cross Section Thickness (in): 1.97
Adhesive: Yes
Cross Section Width (mm): 50
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 50
View More
Compatible Models for part number 8C-7524

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257D 297D 297C 287C2 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

GENERATOR SET

C18 GEN SE D1250 DG125 DG400 G3406 C7.1 GEN S C15 GEN SE G3520 D550GC C13GENSET C9 GEN SET G3516 C175-20 D350GC 3412 G3512 C175-16 DG30 DG500 DG100 C7.1 G3516B C18 I6 D1000 D400GC D600 GC G3516H G3520C 3516 C18 G3520E C15 3508B 3512 C4.4 GEN S C13 G3520H DG350 3512C 3512B C15 I6 C9 3508 C27 C4.4 DG80 C32 D450GC D1500 DG450 D250GC 3406C D300GC 3516B GEN 3516C G3512H 3516B DG150 G3412 3516E D800 D500GC

ENGINE

G3520

LOAD HAUL DUMP

R3000H R2900G

BACKHOE LOADER

414E 442E 430E 430F 422F 434E 422E 434F 450E 450F 416E 428F 416F 432E 444F 420E 432F 444E 428E 420F

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

950G 962G 980G

GEN SET ENGINE

G3520 C15 GEN SE

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305.5E2 304E2 303.5E2 305E2 304E2 CR

MARINE AUXILIARY

3512C

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 256C 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 279D3 232D 272C 272D 236D 232D3 236D3 262D 262C 272D2 XHP 262C2

INDUSTRIAL ENGINE

DG60

GAS ENGINE

G3512H G3512E G3516E G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert